ZHCSNG8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current | 2440 MHz | 7.3 | mA | |
Radio transmit current 2.4 GHz PA (Bluetooth Low Energy) |
0 dBm output power setting 2440 MHz |
7.9 | mA | |
+5 dBm output power setting 2440 MHz |
10.9 | mA |