ZHCSOX4B September 2021 – March 2022 CC2651R3
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Radio receive current | 2440 MHz | 6.4 | mA | ||
| Radio transmit current 2.4 GHz PA (Bluetooth Low Energy) |
0 dBm output power setting 2440 MHz |
7.1 | mA | ||
| +5 dBm output power setting 2440 MHz |
9.5 | mA |