ZHCSFA6B June 2016 – July 2018 CC1350
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Output power, boost mode | Differential mode, delivered to a single-ended 50-Ω load through a balun.
VDDR = 1.95 V Minimum VDDS for boost mode is 2.1 V. |
9 | dBm | ||
| Output power | Differential mode, delivered to a single-ended 50-Ω load through a balun. | 5 | dBm | ||
| Output power, lowest setting | Delivered to a single-ended 50-Ω load through a balun | –21 | dBm | ||
| Spurious emission conducted measurement(1) | f < 1 GHz, outside restricted bands | –59 | dBm | ||
| f < 1 GHz, restricted bands ETSI | –55 | ||||
| f < 1 GHz, restricted bands FCC | –61 | ||||
| f > 1 GHz, including harmonics | –47 |