ZHCSVT2A April 2022 – April 2024 BQ76922
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VWAKE_THR | Wakeup voltage threshold error(1) | TA = 25°C, VWAKE = VSRP – VSRN, setting between ±0.5 mV and ±5 mV. Measured using averaged data to remove effects of noise. | –200 | 200 | µV | |
| VWAKE_THR | Wakeup voltage threshold error(1) | TA = 25°C, VWAKE = VSRP – VSRN, setting beyond ±5 mV. Measured using averaged data to remove effects of noise. | –5 | 5 | % of setting | |
| tWAKE | Measurement interval(1) | Programmable as 6ms, 12ms, 24ms, 48ms | ||||