ZHCSDX5C July 2015 – October 2022 BQ25895M
PRODUCTION DATA
| MIN | MAX | VALUE | ||
|---|---|---|---|---|
| Voltage range (with respect to GND) | VBUS (converter not switching) | –2 | 22 | V |
| PMID (converter not switching) | –0.3 | 22 | V | |
| STAT | –0.3 | 20 | V | |
| DSEL | –0.3 | 20 | V | |
| BTST | –0.3 | 20 | V | |
| SW | –2 | 16 | V | |
| SW (peak for 10 ns duration) | –3 | 16 | V | |
| BAT, SYS (converter not switching) | –0.3 | 6 | V | |
| SDA, SCL, INT, OTG, REGN, TS, CE, QON | –0.3 | 7 | V | |
| D+, D– | –0.3 | 7 | V | |
| BTST TO SW | –0.3 | 7 | V | |
| PGND to GND | –0.3 | 0.3 | V | |
| ILIM | –0.3 | 5 | V | |
| Output sink current | INT, STAT | 6 | mA | |
| DSEL | 6 | mA | ||
| Junction temperature | –40 | 150 | °C | |
| Storage temperature range, Tstg | –65 | 150 | °C | |