ZHCSJR3B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG22 is shown in Figure 58 and described in Table 42.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | TS_ADC[7:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | TS_ADC[7] | R | Yes | No | 12.50 % | TS as percentage of REGN reading:
Range: 0% – 94.9% |
6 | TS_ADC[6] | R | Yes | No | 6.25 % | |
5 | TS_ADC[5] | R | Yes | No | 3.125 % | |
4 | TS_ADC[4] | R | Yes | No | 1.563 % | |
3 | TS_ADC[3] | R | Yes | No | 0.781 % | |
2 | TS_ADC[2] | R | Yes | No | 0.391 % | |
1 | TS_ADC[1] | R | Yes | No | 0.195 % | |
0 | TS_ADC[0] | R | Yes | No | 0.098 % |