ZHCSFK4 October   2016
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
    6. 6.6 Timing Requirements
  7. 7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
      1. 8.1.1 Device Protection Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Device Power Up
      2. 8.3.2 Battery Switch (Q1 + Q2)
      3. 8.3.3 Integrated 10-bit ADC for Monitoring
      4. 8.3.4 Linear Regulation Mode (LDO)
      5. 8.3.5 Protection Features
        1. 8.3.5.1 Reverse Current Protection (RCP)
        2. 8.3.5.2 Internal Thermal Shutdown
        3. 8.3.5.3 IBUS and VBUS Protection
        4. 8.3.5.4 IBAT and VBAT Protection
        5. 8.3.5.5 VOUT Protection
        6. 8.3.5.6 VDROP Protection
        7. 8.3.5.7 VBUS Temperature (TS_BUS_FLT) and Battery Temperature (TS_BAT_FLT)
      6. 8.3.6 I2C Serial Interface
        1. 8.3.6.1 Data Validity
        2. 8.3.6.2 START and STOP Conditions
        3. 8.3.6.3 Byte Format
        4. 8.3.6.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 8.3.6.5 Slave Address and Data Direction bit
        6. 8.3.6.6 Multi-Read and Multi-Write
    4. 8.4 Device Functional Modes
    5. 8.5 I2C Register Maps
      1. 8.5.1  I2C Register Summary Table
      2. 8.5.2  REG00 (DEVICE_INFO)
      3. 8.5.3  REG01 (EVENT_1_MASK)
      4. 8.5.4  REG02 (EVENT_2_MASK)
      5. 8.5.5  REG03 (EVENT_1)
      6. 8.5.6  REG04 (EVENT_2)
      7. 8.5.7  REG05 (EVENT_1_EN)
      8. 8.5.8  REG06 (CONTROL)
      9. 8.5.9  REG07 (ADC_CONTROL)
      10. 8.5.10 REG08 (ADC_EN)
      11. 8.5.11 REG09 (PROTECTION)
      12. 8.5.12 REG0A (VBUS_OVP)
      13. 8.5.13 REG0B (VOUT_REG)
      14. 8.5.14 REG0C (VDROP_OVP)
      15. 8.5.15 REG0D (VDROP_ALM)
      16. 8.5.16 REG0E (VBAT_REG)
      17. 8.5.17 REG0F (IBAT_REG)
      18. 8.5.18 REG10 (IBUS_REG)
      19. 8.5.19 REG11 (TS_BUS_FLT)
      20. 8.5.20 REG12 (TS_BAT_FLT)
      21. 8.5.21 REG 13 and REG 14 (VBUS_ADC)
      22. 8.5.22 REG15 and REG16 (IBUS_ADC)
      23. 8.5.23 REG17 and REG18 (VOUT_ADC)
      24. 8.5.24 REG19 and REG1A (VDROP_ADC)
      25. 8.5.25 REG1B and REG1C (VBAT_ADC)
      26. 8.5.26 REG1D and REG1E (IBAT_ADC)
      27. 8.5.27 REG1F and REG20 (TS_BUS_ADC)
      28. 8.5.28 REG21 and REG22 (TS_BAT_ADC)
      29. 8.5.29 REG 23 (TDIE_ADC)
      30. 8.5.30 REG 24 (EVENT_2_EN)
      31. 8.5.31 REG 25 (EVENT_3_MASK)
      32. 8.5.32 REG 26 (EVENT_3)
      33. 8.5.33 REG 29 (CONTROL_2)
      34. 8.5.34 REG 40 (DIE_TEMP_FLT)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

DSBGA Package
42 Pin YYF
Top View
bq25871 pin_luscn1_871.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
VOUT A3-G3, A4-G4 P Device power output. Connected to the drain of Q2.
PMID A5-G5 P Tie pins to each other and leave floating. Do not connect to any other pins. Connected to the drain of Q1 and source of Q2.
TS_BUS B2 AI VBUS connector temperature qualification voltage input. Requires external resistor divider and voltage reference.
GND F2 P Device ground.
TS_BAT D1 AI Battery temperature qualification voltage input. Requires external resistor divider and voltage reference.
BATN G1 AI Negative input for battery voltage sensing. Connect to negative terminal of battery pack. Place 100-Ω/1-kΩ series resistance between pin and negative terminal.
BATP G2 AI Positive input for battery voltage sensing. Connect to positive terminal of battery pack. Place 100-Ω/1-kΩ series resistance between pin and positive terminal.
SRN E1 AI Negative input for battery current sensing. Place RSENSE between SRN and SRP for battery current sensing.
SRP F1 AI Positive input for battery current sensing. Place RSENSE between SRN and SRP for battery current sensing.
VBUS A6, B6, C6, D6, E6, F6, G6 P Device power input.
EN D2 DI Active high device enable. Pull low to disable device. ADC not available when device is disabled.
CHGSTAT E2 DI Open drain, active low battery switch indicator. Connect to pull-up voltage via 10-kΩ pull-up resistor. This pin will assert low if battery switch is enabled and will go high when battery switch is disabled (due to fault or charge disabled or POR event).
INT C2 DO Open drain, active low interrupt output. Connect to pull-up voltage via 10-kΩ pull-up resistor. Normally low, the INT pin asserts low to report status and faults. Keep constant low until the host reads this register 0x03, 0x04.
SDA C1 DIO I2C interface data. Connect to pull-up voltage via 1-kΩ pull-up resistor.
SCL B1 DI I2C interface clock. Connect to pull-up voltage via 1-kΩ pull-up resistor.
NC A1, A2 AO Not connected.