ZHCSO24A June 2021 – September 2021 BQ25175
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 3.0 | 6.6 | V | |
| VOUT | Output voltage | 4.35 | V | ||
| IOUT | Output current | 0.8 | A | ||
| TJ | Junction temperature | –40 | 125 | °C | |
| CIN | IN capacitor | 1 | µF | ||
| COUT | OUT capacitor | 1 | µF | ||
| RISET | ISET resistor | 0.375 | 30 | kΩ | |
| RTS | TS thermistor resistor (recommend 103AT-2) | 10 | kΩ | ||