ZHCSJX0A June 2019 – January 2021 BQ25125
PRODUCTION DATA
The die junction temperature, TJ, can be estimated based on the expected board performance using Equation 6.
The θJA is largely driven by the board layout. For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report. Under typical conditions, the time spent in this state is short.