ZHCSAF6H October   2012  – August 2015

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Device Options
  7. 7 Pin Configuration and Functions
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Charge Profile
      2. 9.3.2  EN1 and EN2 Pins
      3. 9.3.3  External Settings: ISET, ILIM and VIN_DPM
      4. 9.3.4  BC1.2 D+/D- Detection
      5. 9.3.5  Transient Response
      6. 9.3.6  AnyBoot Battery Detection
      7. 9.3.7  Input Voltage Based DPM
      8. 9.3.8  Sleep Mode
      9. 9.3.9  Input Over-Voltage Protection
      10. 9.3.10 NTC Monitor
      11. 9.3.11 Production Test Mode
      12. 9.3.12 Safety Timer
      13. 9.3.13 Watchdog Timer
      14. 9.3.14 Fault Modes
      15. 9.3.15 Dynamic Power Path Management
    4. 9.4 Device Functional Modes
      1. 9.4.1 I2C Operation (Host Mode / Default Mode)
    5. 9.5 Programming
      1. 9.5.1 Serial Interface Description
        1. 9.5.1.1 F/S Mode Protocol
    6. 9.6 Register Maps
      1. 9.6.1 Register #1
      2. 9.6.2 Register #2
      3. 9.6.3 Register #3
      4. 9.6.4 Register #4
      5. 9.6.5 Register #5
      6. 9.6.6 Register #6
      7. 9.6.7 Register #7
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Inductor Selection
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13器件和文档支持
    1. 13.1 相关链接
    2. 13.2 商标
    3. 13.3 静电放电警告
    4. 13.4 Glossary
  14. 14机械、封装和可订购信息
    1. 14.1 封装摘要

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The bq2425x is a highly-integrated, single-cell, Li-Ion battery charger with integrated current sense resistors targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution.

Functional Block Diagram

bq24251 bq24253 Block_Diagram_LUSBA1A.gif

Feature Description

Charge Profile

The bq2425x family provides a switch-mode buck regulator with output power path and a charge controller to provide optimum performance over the full battery charge cycle. The control loop for the buck regulator has 7 primary feedback loops that can set the duty cycle:

  1. Constant Current (CC)
  2. Constant Voltage (CV)
  3. Minimum System Voltage (MINSYS)
  4. Input Current (IILIM)
  5. Input Voltage (VIN_DPM)
  6. Die Temperature
  7. Cycle by Cycle Current

The feedback with the minimum duty cycle will be chosen as the active loop. The bq24251 and bq24253 support a precision Li-Ion or Li-Polymer charging system for single-cell applications. The Dynamic Power Path Management (DPPM) feature regulates the system voltage to a minimum of VMINSYS, so that startup is enabled even with a missing or deeply discharged battery. This provides a much better overall user experience in mobile applications. Figure 15 illustrates a typical charge profile while also demonstrating the minimum system output voltage regulation.

bq24251 bq24253 profile_LUSBA1A.gif Figure 15. bq24250 Charge Profile and Minimum System Output Voltage Regulation

Figure 16 demonstrates a measured charge profile with the bq2425X while charging a 2700mAh Li-Ion battery at a charge rate of 1A.

bq24251 bq24253 C005_SLUSBA1.gif
ICHG = 1 A
Figure 16. bq24250 Charge Profile while Charging a 2700-mAh Battery at a 1A Charge Rate

Figure 17 illustrates the precharge behavior of the above charge profile by narrowing the time axis to 0 – 120 seconds.

bq24251 bq24253 C006_SLUSBA1.gif
ICHG = 1 A
Figure 17. bq24250 Charge Profile While Charging a 2700-mAh Battery at a 1A Charge During Precharge

EN1 and EN2 Pins

The bq24251 is an I2C and stand-alone part. The EN1 and EN2 are not available for this spin but the D+/D- are available to support the BC1.2 D+/D- Based Adapter Detection. It detects DCP, SDP, and CDP. Also it complies with the unconnected dead battery provision clause. D+ and D- pins are connected to the D+ and D- outputs of the USB port at power up. Also includes the detection of AppleTM and TomTomTM adapters where a 500 mA input current limit is enabled. The PG pin will remain high impedance state until the detection is completed.

The bq24253 is a stand-alone part only. Both of the D+/D- and EN1/EN2 are available for this spin. During power up, the device checks first for the D+/D-. The EN1 and EN2 do not take effect until D+/D- detection routine is over and a change on the status of the EN1 and EN2 occurred.

When the input current limit pins change state, the VIN_DPM threshold changes as well. See Table 1 for the detailed truth table:

Table 1. EN1 and EN2 Truth Table(1)

EN2 EN1 Input Current Limit VIN_DPM Threshold
0 0 500mA 4.36V
0 1 Externally programmed by ILIM (up to 2.0A) Externally programmed VDPM
1 0 100mA 4.36V
1 1 Input Hi-Z None
USB3.0 support available. Contact your local TI representative for details.

External Settings: ISET, ILIM and VIN_DPM

If the external resistor settings are used, the following equations can be followed to configure the charge settings.

The fast charge current resistor (RISET) can be set by using the following formula:

Equation 1. bq24251 bq24253 eq1_riset_usba1A.gif

Where IFC is the desired fast charge current setting in Amperes.

The input current limit resistor (RILIM) can be set by using the following formula:

Equation 2. bq24251 bq24253 eq2_rilim_usba1A.gif

Where IIC is the desired input current limit in Amperes.

Based on the application diagram reference designators, the resistor R1 and R2 can be calculated as follows to set VIN_DPM:

Equation 3. bq24251 bq24253 eq3_vindpm_usba1A.gif

VIN_DPM should be chosen first along with R1. Choosing R1 first will ensure that R2 will be greater than the resistance chosen. This is the case since VIN_DPM should be chosen to be greater than 2x VREF_DPM.

If external resistors are not desired in order to reduce the BOM count, the VDPM and the ILIM pins can be shorted to set the internal defaults. The ISET resistor must be connected in order to avoid an unstable charging state. Note that floating the ILIM pin will result in zero charge current if the external ISET is configured via the I2C register. Table 2 summarizes the settings when the ILIM, ISET, and VIN_DPM pins are shorted to GND:

Table 2. ILIM, VDPM, and ISET Short Behaviors

PIN SHORTED BEHAVIOR
ILIM Input current limit = 2A
VDPM VIN_DPM = 4.68V
ISET Fault—Charging Suspended

BC1.2 D+/D– Detection

The bq24251 and the bq24253 include a fully BC1.2 compatible D+/D– source detection. This detection supports the following types of ports:

  • DCP (dedicated charge port)
  • CDP (charging downstream port)
  • SDP (standard downstream port)
  • Apple™/TomTom™ ports

This D+/D– detection algorithm does not support ACA (accessory charge adapter) identification, but the input current will default to 500 mA when a charge port is attached to the ACA and bq24251/3 is connected to the OTG port.

The D+/D– detection algorithm is only active when the device is in standalone mode (e.g. the host is not communicating with the device and the watch dog timer has expired). However, when the device is in host mode (e.g. host is communicating via I2C to the device) writing a ‘1’ to register 0x04 bit location 4 (DPDM_EN) forces the device to perform a D+/D– detection. This allows the D+/D– detection to be enabled in both host mode and default mode. The current limit will not be implemented in host mode.

As described previously, the bq24253 is a stand-alone part only. Both of the D+/D- and EN1/EN2 are available for this spin. The below flow diagram illustrates the behavior of the bq24253 in D+/D- detection and the effect of the EN1/EN2. During power up, the device checks first for the D+/D-. The EN1 and EN2 do not take effect until D+/D- detection routine is over and a change on the status of the EN1 and EN2 occurred.

bq24251 bq24253 bq24253_D_and_EN1EN2_flow_LUSBA1.gif Figure 18. bq24253 D+/D- and EN1/EN2

The D+/D– detection algorithm has 5 primary states. These states are termed the following:

  1. Data Contact Detect
  2. Primary Detection
  3. Secondary Detection
  4. Non-standard Adapter Detection (for Apple™ / TomTom™)
  5. Detection Configuration

The DCD state determines if the device has properly connected to the D+/D– lines. If the device is not in host mode and VBUS is inserted (or DPDM_EN is true) the device enters the DCD state and enable the appropriate algorithm. If the DCD timer expires, the device enters the Non-standard Adapter Detection (for Apple™ / TomTom™) state. Otherwise it enters the Primary Detection state.

When entering the Primary Detection state, the appropriate algorithm is enabled to determine whether to enter the secondary detection state for DCP and CDP or the secondary detection state for SDP/Non-Standard adaptors.

The non-standard adapter detection state for Apple™ / TomTom™ tests for the unique conditions for these non-standard adapters. If the algorithm passes the unique conditions found with these adapters, it proceeds to the Detection Configuration state. Otherwise it reverts back to the primary detection state.

The secondary detection state determines whether the input port is a DCP, CDP, SDP, or other non-standard adapters. If the Primary Detection state indicated that the input port is either a DCP or CDP, the device enables the appropriate algorithm to differentiate between the two. If the Primary Detection state indicated that the input port is either a SDP or non-standard adapter, the device enables the appropriate algorithm to differentiate between these two ports. Once complete, the device continues to the Detection Configuration state.

bq24251 bq24253 Fig_9_LUSBA1A.gif Figure 19. Detection Configuration State

The detection configuration state sets the input current limit of the device along with the charge timer. The exception to the CDP and the SDP settings are due to the Dead Battery Provision (DBP) clause for unconnected devices. This clause states that the device can pull a maximum of 100mA when not connected due to a dead battery. During the battery wakeup time, the device sources a voltage on the D+ pin in order to comply with the DBP clause. Once the battery is good, the system can clear the D+ pin voltage by writing a ‘1’ to address 0x07 bit position 4 (CLR_VDP). The device must connect to the host within 1sec of clearing the D+ pin voltage per the DPB clause.

A summary of the input current limits and timer configurations for each charge port type are found in Table 3.

Table 3. D+/D– Detection Results per Charge Port Type

CHARGE PORT TYPE INPUT CURRENT LIMIT CHARGE TIMER
DCP External ILIM 6 hours
CDP Dead Battery 100 mA 45 minutes
CDP Good Battery 1500 mA 6 hours
SDP Dead Battery 100 mA 45 minutes
SDP Good Battery Hi-Z N/A
Non-Standard 500 mA 6 hours

Transient Response

The bq24251 and bq24253 include an advanced hybrid switch mode control architecture. When the device is regulating the charge current (fast-charge), a traditional voltage mode control loop is used with a Type-3 compensation network. However, the bq24251 and bq24253 switch to a current-mode control loop when the device enters voltage regulation. Voltage regulation occurs in three charging conditions: 1) Minimum system voltage regulation (battery below MINSYS), 2) Battery voltage regulation (IBAT < ICHG), and 3) Charge Done (VSYS = VBAT + 3.5%). This architecture allows for superior transient performance when regulating the voltage due to the simplification of the compensation when using current mode control. The below transient response plot illustrates a 0A to 2A load step with 4.7 ms full cycle and 12% duty cycle. A 3.9 V Li-Ion battery is used. The input voltage is set to 5 V, charge current is set to 0.5 A and the input current is limited to 0.5 A. Note that a high line impedance input supply was used to indicate a realistic input scenario (adapter and cable). This is illustrated by the change in VIN seen at the input of the IC.

Figure 33 shows a ringing at both the input voltage and the input current. This is caused by the input current limit speed up comparator.

AnyBoot Battery Detection

The bq2425x family includes a sophisticated battery detection algorithm used to provide the system with the proper status of the battery connection. The AnyBoot battery algorithm also guarantees the detection of voltage based battery protectors that may have a long closure time (due to the hysteresis of the protection switch and the cell capacity). The AnyBoot battery detection algorithm utilizes a dual-voltage based detection methodology where the system rail switches between two primary voltage levels. The period of the voltage level shift is 64ms and therefore the power supply rejection of the down-system electronics detects this shift as essentially DC.

The AnyBoot algorithm has essentially 3 states. The 1st state is used to determine if the device has terminated with a battery attached. If it has terminated due to the battery not being present, then the algorithm moves to the 2nd and 3rd states. The 2nd and 3rd states shift the system voltage level between 4.2 V and 3.72 V. In each state there are comparator checks to determine if a battery has been inserted. The two states guarantees the detection of a battery even if the voltage of the cell is at the same level of the comparator thresholds. The algorithm will remain in states 2 and 3 until a battery has been inserted. The flow diagram details for the Anyboot algorithm are shown in Figure 20.

bq24251 bq24253 Fig_10_LUSBA1A.gif Figure 20. AnyBoot Battery Detection Flow Diagram

Input Voltage Based DPM

During normal charging process, if the input power source is not able to support the programmed or default charging current, the supply voltage deceases. Once the supply drops to VIN_DPM, the input current limit is reduced down to prevent the further drop of the supply. When the IC enters this mode, the charge current is lower than the set. This feature ensures IC compatibility with adapters with different current capabilities without a hardware change.

Sleep Mode

The bq2425x enters the low-power sleep mode if the voltage on VIN falls below sleep-mode entry threshold, VBAT+VSLP, and VIN is higher than the under-voltage lockout threshold, VUVLO. This feature prevents draining the battery during the absence of VIN. When VIN < VBAT+VSLP, the bq2425x turns off the PWM converter, turns on the battery FET, sends a single 256-µs pulse on the STAT and INT outputs and the FAULT/STAT bits of the status registers are updated in the I2C. Once VIN > VBAT+VSLP with the hysteresis, the FAULT bits are cleared and the device initiates a new charge cycle.

Input Over-Voltage Protection

The bq2425x provides over-voltage protection on the input that protects downstream circuitry. The built-in input over-voltage protection to protect the device and other components against damage from overvoltage on the input supply (Voltage from VIN to PGND). When VIN > VOVP, the bq2425x turns off the PWM converter, turns on the battery FET, sends a single 256-μs pulse on the STAT and INT outputs and the FAULT/STAT bits of the status registers and the battery/supply status registers are updated in the I2C. Once the OVP fault is removed, the FAULT bits are cleared and the device returns to normal operation.

NTC Monitor

The bq24251 and bq24253 include the integration of an NTC monitor pin that complies with the JEITA specification (PSE also available upon request). The voltage based NTC monitor allows for the use of any NTC resistor with the use of the circuit shown in Figure 21.

bq24251 bq24253 Fig_11_LUSBA1A.gif Figure 21. Voltage Based NTC Circuit

The use of R3 is only necessary when the NTC does not have a beta near 3500K. When deviating from this beta, error will be introduced in the actual temperature trip thresholds. The trip thresholds are summarized below which are typical values provided in the specification table.

Table 4. Ratiometric TS Trip Thresholds for JEITA Compliant Charging

TS THRESHOLDS VTS/VLDO
VHOT 30.0%
VWARM 38.3%
VCOOL 56.5%
VCOLD 60%

When sizing for R2 and R3, it is best to solve two simultaneous equations that ensure the temperature profile of the NTC network will cross the VHOT and VCOLD thresholds. The accuracy of the VWARM and VCOOL thresholds will depend on the beta of the chosen NTC resistor. The two simultaneous equations are shown below:

Equation 4. bq24251 bq24253 eq4_Vc_usba1A.gif

Where the NTC resistance at the VHOT and VCOLD temperatures must be resolved as follows:

Equation 5. bq24251 bq24253 eq5_Rntc_usba1A.gif

To be JEITA compliant, TCOLD must be 0°C and THOT must be 60°C. If an NTC resistor is chosen such that the beta is 4000K and the nominal resistance is 10 kΩ, the following R2 and R3 values result from the above equations:

R2 = 5 kΩ

R3 = 9.82 kΩ

Figure 22 illustrates the temperature profile of the NTC network with R2 and R3 set to the above values.

bq24251 bq24253 Fig_12_LUSBA1A.gif Figure 22. Voltage Based NTC Circuit Temperature Profile

For JEITA compliance, the TCOOL and TWARM levels are to be 10°C and 45°C respectively. However, there is some error due to the variation in beta from 3500K. As shown above, the actual temperature points at which the NTC network crosses the VCOOL and VWARM are 13°C and 47°C respectively. This error is small but should be considered when choosing the final NTC resistor.

Once the resistors are configured, the internal JEITA algorithm applies the profile shown in Figure 23at each trip point for battery voltage regulation and charge current regulation. In order to ensure continuation of the charge process when an almost-full battery stops charging due to a cold temperature fault, it is recommended that a CE toggle is done on the I2C or CE pin.

bq24251 bq24253 Fig_13_LUSBA1A.gif Figure 23. JEITA Profile for Voltage and Current Regulation Loops

Production Test Mode

To aid in end mobile device product manufacturing, the bq2425x includes a Production Test Mode (PTM), where the device is essentially a DC-DC buck converter. In this mode the input current limit to the charger is disabled and the output current limit is limited only by the inductor cycle-by-cycle current (e.g. 3.5A). The PTM mode can be used to test systems with high transient loads such as GSM transmission without the need of a battery being present.

As a means of safety, the Anyboot algorithm will determine if a battery is not present at the output prior to enabling the PTM mode. If a battery is present and the software attempts to enter PTM mode, the device will not enable PTM mode.

Safety Timer

At the beginning of charging process, the bq2425x starts the safety timer. This timer is active during the entire charging process. If charging has not terminated before the safety timer expires, the IC enters suspend mode where charging is disabled. The safety timer time is selectable using the I2C interface. A single 256μs pulse is sent on the STAT and INT outputs and the FAULT/ bits of the status registers are updated in the I2C. This function prevents continuous charging of a defective battery if the host fails to reset the safety timer. When 2xTMR_EN bit is set to “1”, the safety timer runs at a rate 2x slower than normal (the timer is extended) under the following conditions:

  • Pre-charge or linear mode (minimum system voltage mode),
  • During thermal regulation where the charge current is reduced,
  • During TS fault where the  charge current is reduced due to temperature rise on the battery, input current limit

The safety timer is suspended during OVP, TS fault where charge is disabled, thermal shut down, and sleep mode. Removing the battery causes the safety timer to be reset and NOT halted/paused.        

Watchdog Timer

In addition to the safety timer, the bq24251 contains a 50-second watchdog timer that monitors the host through the I2C interface. Once a write is performed on the I2C interface, a watchdog timer is reset and started. The watchdog timer can be disabled by writing “0” on WD_EN bit of register #1. Writing “1” on that bit enables and resets the timer.

If the watchdog timer expires, the IC enters DEFAULT mode where the default charge parameters are loaded and charging continues. The I2C may be accessed again to re-initialize the desired values and restart the watchdog timer as long as the safety timer has not expired. Once the safety timer expires, charging is disabled.

Fault Modes

The bq2425x family includes several hardware fault detections. This allows for specific conditions that could cause a safety concern to be detected. With this feature, the host can be alleviated from monitoring unsafe charging conditions and also allows for a “fail-safe” if the host is not present. The table below summarizes the faults that are detected and the resulting behavior.

FAULT CONDITION CHARGER BEHAVIOR SAFETY TIMER BEHAVIOR
Input OVP VSYS and ICHG Disabled Suspended
Input UVLO VSYS and ICHG Disabled Reset
Sleep (VIN < VBAT) VSYS and ICHG Disabled Suspended
TS Fault (Batter Over Temp) VSYS Active and ICHG Disabled Suspended
Thermal Shutdown VSYS and ICHG Disabled Suspended
Timer Fault VSYS Active and ICHG Disabled Reset
No Battery VSYS Active and ICHG Disabled Suspended
ISET Short VSYS Active and ICHG Disabled Suspended
Input Fault & LDO Low VSYS and ICHG Disabled Suspended

Dynamic Power Path Management

The bq24251 and bq24253 feature a SYS output that powers the external system load connected to the battery. This output is active whenever a valid source is connected to IN or BAT. The following discusses the behavior of SYS with a source connected to the supply or a battery source only.

When a valid input source is connected to the input and the charge is enabled, the charge cycle is initiated. In case of VBAT > ~3.5V, the SYS output is connected to VBAT. If the SYS voltage falls to VMINSYS, it is regulated to the VSYSREG threshold to maintain the system output even with a deeply discharged or absent battery. In this mode, the SYS output voltage is regulated by the buck converter and the battery FET is linearly regulated to regulate the charge current into the battery. The current from the supply is shared between charging the battery and powering the system load at SYS.

The dynamic power path management (DPPM) circuitry of the bq2425x monitors the current limits continuously and if the SYS voltage falls to the VMINSYS voltage, it adjusts charge current to maintain the minimum system voltage and supply the load on SYS. If the charge current is reduced to zero and the load increases further, the bq2425x enters battery supplement mode. During supplement mode, the battery FET is turned on and the battery supplements the system load.

If the battery is ever 5% above the regulation threshold, the battery OVP circuit shuts the PWM converter off and the battery FET is turned on to discharge the battery to safe operating levels. Battery OVP FAULT is shown in the I2C FAULT registers.

When no input source is available at the input and the battery is connected, the battery FET is turned on similar to supplement mode. The battery must be above VBATUVLO threshold to turn on the SYS output. In this mode, the current is not regulated; however, there is a short circuit current limit. If the short circuit limit is reached, the battery FET is turned off for the deglitch time. After the deglitch time, the battery FET is turned on to test and see if the short has been removed. If it has not, the FET turns off and the process repeats until the short is removed. This process is to protect the internal FET from over current.

Device Functional Modes

I2C Operation (Host Mode / Default Mode)

There are two primary modes of operation when interacting with the charge parameters of the bq24251 chargers: 1) Host mode operation where the I2C registers set the charge parameters, and 2) Default mode where the register defaults set the charge parameters.

Figure 24 illustrates the behavior of the bq24251 when transitioning between host mode and stand alone mode:

bq24251 bq24253 bq24250_i2c_EN1_EN2_LUSBA1.gif Figure 24. Host Mode and Stand Alone Mode Handoff

Once the battery or input is inserted and above the good thresholds, the device determines if an I2C command has been received in order to discern whether to operate from the I2C registers or the internal register defaults. In stand-alone mode the input current limit is set by the EN1/EN2 pins. If the watch dog timer is enabled, the device will enter stand alone operation once the watchdog timer expires and re-initiate the default charge settings.

Programming

Serial Interface Description

The bq2425x uses an I2C compatible interface to program charge parameters. I2C ™ is a 2-wire serial interface developed by NXP (formerly Philips Semiconductor, see I2C-Bus Specification, Version 5, October 2012). The bus consists of a data line (SDA) and a clock line (SCL) with pull-up structures. When the bus is idle, both SDA and SCL lines are pulled high. All the I2C compatible devices connect to the I2C bus through open drain I/O pins, SDA and SCL. A master device, usually a microcontroller or a digital signal processor, controls the bus. The master is responsible for generating the SCL signal and device addresses. The master also generates specific conditions that indicate the START and STOP of data transfer. A slave device receives and/or transmits data on the bus under control of the master device.

The bq2425x device works as a slave and supports the following data transfer modes, as defined in the I2C Bus™ Specification: standard mode (100 kbps) and fast mode (400 kbps).  The interface adds flexibility to the battery charge solution, enabling most functions to be programmed to new values depending on the instantaneous application requirements. The I2C circuitry is powered from IN when a supply is connected.

The data transfer protocol for standard and fast modes is exactly the same; therefore, they are referred to as the F/S-mode in this document. The bq24251 device only supports 7-bit addressing. The device 7-bit address is defined as ‘1101010’ (0x6Ah).

To avoid I2C hang-ups, a timer (tI2CRESET) runs during I2C transactions. If the transaction takes longer than tI2CRESET, any additional commands are ignored and the I2C engine is reset. The timeout is reset with START and repeated START conditions and stops when a valid STOP condition is sent.

F/S Mode Protocol

The master initiates data transfer by generating a start condition. The start condition is when a high-to-low transition occurs on the SDA line while SCL is high, as shown in Figure 25. All I2C -compatible devices should recognize a start condition.

bq24251 bq24253 start_stop_lusba2.gif Figure 25. START and STOP Condition

The master then generates the SCL pulses, and transmits the 7-bit address and the read/write direction bit R/W on the SDA line. During all transmissions, the master ensures that data is valid. A valid data condition requires the SDA line to be stable during the entire high period of the clock pulse (see Figure 26). All devices recognize the address sent by the master and compare it to their internal fixed addresses. Only the slave device with a matching address generates an acknowledge (see Figure 27) by pulling the SDA line low during the entire high period of the ninth SCL cycle. Upon detecting this acknowledge, the master knows that communication link with a slave has been established.

bq24251 bq24253 serial_inf_lusba2.gif Figure 26. Bit Transfer on the Serial Interface

The master generates further SCL cycles to either transmit data to the slave (R/W bit 0) or receive data from the slave (R/W bit 1). In either case, the receiver needs to acknowledge the data sent by the transmitter. So an acknowledge signal can either be generated by the master or by the slave, depending on which one is the receiver. The 9-bit valid data sequences consisting of 8-bit data and 1-bit acknowledge can continue as long as necessary. To signal the end of the data transfer, the master generates a stop condition by pulling the SDA line from low to high while the SCL line is high (see Figure 25). This releases the bus and stops the communication link with the addressed slave. All I2C compatible devices must recognize the stop condition. Upon the receipt of a stop condition, all devices know that the bus is released, and wait for a start condition followed by a matching address. If a transaction is terminated prematurely, the master needs to send a STOP condition to prevent the slave I2C logic from remaining in a incorrect state. Attempting to read data from register addresses not listed in this section will result in 0xFFh being read out.

bq24251 bq24253 i2c_bus_lusba2.gif Figure 27. Acknowledge on the I2C Bus
bq24251 bq24253 bus_proto_lusba2.gif Figure 28. Bus Protocol

Register Maps

Register #1


Memory location: 00, Reset state: x0xx xxxx

BIT NAME READ/WRITE FUNCTION
B7(MSB) WD_FAULT Read only Read:0 – No fault
1 – WD timeout if WD enabled
B6 WD_EN Read/Write 0 – Disable
1 – Enable (also resets WD timer)
B5 STAT_1 Read only 00 – Ready
01 – Charge in progress
10 – Charge done
11 – Fault
B4 STAT_0 Read only
B3 FAULT_3 Read only 0000 – Normal
0001 – Input OVP
0010 – Input UVLO
0011 – Sleep
0100 – Battery Temperature (TS) Fault
0101 – Battery OVP
0110 – Thermal Shutdown
0111 – Timer Fault
1000 – No Battery connected
1001 – ISET short
1010 – Input Fault and LDO low
B2 FAULT_2 Read only
B1 FAULT_1 Read only
B0(LSB) FAULT_0 Read only
  • WD_FAULT – ‘0’ indicates no watch dog fault has occurred, where a ‘1’ indicates a fault has previously occurred.
  • WD_EN – Enables or disables the internal watch dog timer. A ‘1’ enables the watch dog timer and a ‘0’ disables it. '1' is default for bq24251 only.
  • STAT – Indicates the charge controller status.
  • FAULT – Indicates the faults that have occurred. If multiple faults occurred, they can be read by sequentially addressing this register (e.g. reading the register 2 or more times). Once all faults have been read and the device is in a non-fault state, the fault register will show “Normal”. Regarding the "Input Fault & LDO Low" the IC indicates this if LDO is low and at the same time the input is below UVLO or coming out of UVLO with LDO still low.

Register #2


Memory location: 01, Reset state: xxxx 1100

BIT NAME READ/WRITE FUNCTION
B7(MSB) Reset Write only Write:
1 – Reset all registers to default values
0 – No effect
B6 IIN_ILIMIT_2 Read/Write 000 – USB2.0 host with 100mA current limit
001 – USB3.0 host with 150mA current limit
010 – USB2.0 host with 500mA current limit
011 – USB3.0 host with 900mA current limit
100 – Charger with 1500mA current limit
101 – Charger with 2000mA current limit
110 – External ILIM current limit
111- No input current limit with internal clamp at 3A (PTM MODE)
B5 IIN_ILIMIT_1 Read/Write
B4 IIN_ILIMIT _0 Read/Write
B3 EN_STAT Read/Write 0 – Disable STAT function
1 – Enable STAT function
B2 EN_TERM Read/Write 0 – Disable charge termination
1 – Enable charge termination
B1 CE Read/Write 0 – Charging is enabled
1 – Charging is disabled
B0 (LSB) HZ_MODE Read/Write 0 – Not high impedance mode
1 – High impedance mode
  • IIN_LIMIT – Sets the input current limit level. When in host mode this register sets the regulation level. However, when in standalone mode (e.g. no I2C writes have occurred after power up or the WD timer has expired) the external resistor setting for IILIM sets the regulation level.
  • EN_STAT – Enables and disables the STAT pin. When set to a ‘1’ the STAT pin is enabled and function normally. When set to a ‘0’ the STAT pin is disabled and the open drain FET is in HiZ mode.
  • EN_TERM – Enables and disables the termination function in the charge controller. When set to a ‘1’ the termination function will be enabled. When set to a ‘0’ the termination function will be disabled. When termination is disabled, there are no indications of the charger terminating (i.e. STAT pin or STAT registers).
  • CE – The charge enable bit which enables or disables the charge function. When set to a ‘0’, the charger operates normally. When set to a ‘1’, the charger is disables by turning off the BAT FET between SYS and BAT. The SYS pin continues to stay active via the switch mode controller if an input is present.
  • HZ_MODE – Sets the charger IC into low power standby mode. When set to a ‘1’, the switch mode controller is disabled but the BAT FET remains ON to keep the system powered. When set to a ‘0’, the charger operates normally.

Register #3


Memory location: 02, Reset state: 1000 1111

BIT NAME READ/WRITE FUNCTION
B7(MSB) VBATREG_5(1) Read/Write Battery Regulation Voltage: 640mV (default 1)
B6 VBATREG_4(1) Read/Write Battery Regulation Voltage: 320mV (default 0)
B5 VBATREG_3(1) Read/Write Battery Regulation Voltage: 160mV (default 0)
B4 VBATREG_2(1) Read/Write Battery Regulation Voltage: 80mV (default 0)
B3 VBATREG_1(1) Read/Write Battery Regulation Voltage: 40mV (default 1)
B2 VBATREG_0(1) Read/Write Battery Regulation Voltage: 20mV (default 1)
B1(4)(5) USB_DET_1/EN2 Read Only Return USB detection result or pin EN2/EN1 status –
00 – DCP detected / EN2=0, EN1=0
01 – CDP detected / EN2=0, EN1=1
10 – SDP detected / EN2=1, EN1=0
11 – Apple/TT or non-standard adaptor detected / EN2=1, EN1=1
B0(LSB) USB_DET_0/EN1 Read Only
Charge voltage range is 3.5 V—4.44 V with the offset of 3.5 V and step of 20 mV (default 4.2 V)
  • VBATREG – Sets the battery regulation voltage
  • USB_DET/EN – Provides status of the D+/D– detection-results for spins that include the D+/D– pins or the state of EN1/EN2 for spins that include the EN1/EN2 pins

Register #4


Memory location: 03, Reset state: 1111 1000

BIT NAME READ/WRITE FUNCTION
B7(MSB) ICHG_4(1) (2) Read/Write Charge current
800 mA – (default 1)
B6 ICHG_3(1) (2) Read/Write Charge current:
400 mA – (default 1)
B5 ICHG_2(1) (2) Read/Write Charge current:
200 mA – (default 1)
B4 ICHG_1(1) (2) Read/Write Charge current:
100 mA – (default 1)
B3 ICHG_0(1) (2) Read/Write Charge current:
50 mA – (default 1)
B2 ITERM_2(3) Read/Write Termination current sense threshold: 100 mA (default 0)
B1 ITERM_1(3) Read/Write Termination current sense threshold: 50 mA (default 0)
B0(LSB) ITERM_0(3) Read/Write Termination current sense threshold: 25 mA (default 0)
Charge current offset is 500 mA and default charge current is external (maximum is 2.0A)
When all bits are 1’s, it is external ISET charging mode
Termination threshold voltage offset is 50 mA. The default termination current is 50 mA if the charge is selected from I2C. Otherwise, termination is set to 10% of ICHG in external I_set mode with ±10% accuracy.
  • ICHG – Sets the charge current regulation
  • ITERM – Sets the current level at which the charger will terminate

Register #5


Memory location: 04, Reset state: xx00 x010

BIT NAME READ/WRITE FUNCTION
B7(MSB) LOOP_STATUS1(1) Read Only 00 – No loop is active that slows down timer
01 – VIN_DPM regulation loop is active
10 – Input current limit loop is active
11 – Thermal regulation loop is active
B6 LOOP_STATUS0(1) Read Only
B5 LOW_CHG Read/Write 0 – Normal charge current set by 03h
1 – Low charge current setting 330mA (default 0)
B4 DPDM_EN Read/Write 0 – Bit returns to 0 after D+/D– detection is performed
1 – Force D+/D– detection (default 0)
B3 CE_STATUS Read Only 0 – CE low
1 – CE high
B2 VINDPM_2 (2) Read/Write Input VIN-DPM voltage: 320mV (default 0)
B1 VINDPM_1 (2) Read/Write Input VIN-DPM voltage: 160mV (default 1)
B0(LSB) VINDPM_0 (2) Read/Write Input VIN-DPM voltage: 80mV (default 0)
LOOP_STATUS bits show if there are any loop is active that slow down the safety timer. If a status occurs, these bits announce the status and do not clear until read. If more than one occurs, the first one is shown.
VIN-DPM voltage offset is 4.20V and default VIN_DPM threshold is 4.36 V.
  • LOOP_STATUS – Provides the status of the active regulation loop. The charge controller allows for only one loop can regulate at a time.
  • LOW_CHG – When set to a ‘1’, the charge current is reduced 330mA independent of the charge current setting in register 0x03. When set to ‘0’, the charge current is set by register 0x03.
  • DPDM_EN – Forces a D+/D- detection routine to be executed once a ‘1’ is written. This is independent of the input being supplied.
  • CE_STATUS – Provides the status of the CE pin level. If the CE pin is forced high, this bit returns a ‘1’. If the CE pin is forced low, this bit returns a ‘0’.
  • VINDPM – Sets the input VDPM level.

Register #6


Memory location: 05, Reset state: 101x 1xxx

BIT NAME READ/WRITE FUNCTION
B7(MSB) 2XTMR_EN Read/Write 0 – Timer not slowed at any time
1 – Timer slowed by 2x when in thermal regulation, VIN_DPM or DPPM (default 1)
B6 TMR_1 Read/Write Safety Timer Time Limit
00 – 0.75 hour fast charge
01 – 6 hour fast charge (default 01)
10 – 9 hour fast charge
11 – Disable safety timers
B5 TMR_2 Read/Write
B4 SYSOFF Read/Write 0 – SYSOFF disabled
1 – SYSOFF enabled
B3 TS_EN Read/Write 0 – TS function disabled
1 – TS function enabled (default 1)
B2 TS_STAT2 Read only TS Fault Mode:
000 – Normal, No TS fault
001 – TS temp > THOT (Charging suspended for JEITA and Standard TS)
010 – TWARM < TS temp < THOT (Regulation voltage is reduced for JEITA standard)
011 – TCOLD < TS temp < TCOOL (Charge current is reduced for JEITA standard)
100 – TS temp < TCOLD (Charging suspended for JEITA and Standard TS)
101 – TFREEZE < TS temp < TCOLD (Charging at 3.9V and 100mA and only for PSE option only)
110 – TS temp < TFREEZE (Charging suspended for PSE option only)
111 – TS open (TS disabled)
B1 TS_STAT1 Read only
B0(LSB) TS_STAT0 Read only
  • 2xTMR_EN – When set to a ‘1’, the 2x Timer function is enabled and allows for the timer to be extended if a condition occurs where the charge current is reduced (i.e. VIN_DPM, thermal regulation, etc.). When set to a ‘0’, this function is disabled and the normal timer will always be executed independent of the current reduce conditions.
  • SYSOFF – When set to a ‘1’ and the input is removed, the internal battery FET is turned off in order to reduce the leakage from the BAT pin to less than 1µA. Note that this disconnects the battery from the system. When set to a ‘0’, this function is disabled.
  • TS_EN – Enables and disables the TS function. When set to a ‘0’ the TS function is disabled otherwise it is enabled. Only applies to spins that have a TS pin.
  • TS_STAT – Provides status of the TS pin state for versions that have a TS pin. “100” indicates the TS temp < TCOLD and charging suspended for JEITA Standard. In order to ensure continuation of the charge process when an almost-full battery stops charging due to a cold temperature fault, it is recommended that a CE toggle is done on the I2C or CE pin.

Register #7


Memory location: 06, Reset state: 1110 0000

BIT NAME READ/WRITE FUNCTION
B7(MSB) VOVP_2 Read/Write OVP voltage:
000 – 6.0 V; 001 – 6.5 V; 010 – 7.0 V; 011 – 8.0 V
100 – 9.0 V; 101 – 9.5 V; 110 – 10.0 V; 111 –10.5 V
B6 VOVP_1 Read/Write
B5 VOVP_0 Read/Write
B4 CLR_VDP Read/Write 0 – Keep D+ voltage source on during DBP charging
1 – Turn off D+ voltage source to release D+ line
B3 FORCE_BATDET Read/Write 0 – Enter the battery detection routine only if TERM is true or Force PTM is true
1 – Enter the battery detection routine
B2 FORCE_PTM Read/Write 0 – PTM mode is disabled
1 – PTM mode is enabled
B1 N/A Read/Write Not available. Keep set to 0.
B0(LSB) N/A Read/Write Not available. Keep set to 0.
  • VOVP – Sets the OVP level
  • CLR_VDP – When the D+/D– detection has finished, some cases require the D+ pin to force a voltage of 0.6 V. This bit allows the system to clear the voltage prior to any communication on the D+/D– pins. A ‘1’ clears the voltage at the D+ pin if present.
  • FORCE_BATDET – Forces battery detection and provides status of the battery presence. A logic ‘1’ enables this function.
  • FORCE_PTM – Puts the device in production test mode (PTM) where the input current limit is disabled. Note that a battery must not be present prior to using this function. Otherwise the function will not be allowed to execute. A logic ‘1’ enables the PTM function.