ZHCS384H November 2011 – July 2022 BQ24160 , BQ24160A , BQ24161 , BQ24161B , BQ24163 , BQ24168
PRODUCTION DATA
Memory location: 04, Reset state: 0100 0000
| BIT | NAME | READ/WRITE | FUNCTION |
|---|---|---|---|
| B7 (MSB) | Vender2 | Read only | Vender Code: bit 2 (default 0) |
| B6 | Vender1 | Read only | Vender Code: bit 1 (default 1) |
| B5 | Vender0 | Read only | Vender Code: bit 0 (default 0) |
| B4 | PN1 | Read only | For I2C Address 6Bh: 00: BQ2416xx 01–11: Future product spins |
| B3 | PN0 | Read only | |
| B2 | Revision2 | Read only | 000: Revision 1.0 001: Revision 1.1 010: Revision 2.0 011: Revision 2.1 100: Revision 2.2 101: Revision 2.3 110-111: Future Revisions |
| B1 | Revision1 | Read only | |
| B0 (LSB) | Revision0 | Read only |