ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
If the IN pin voltage is between than VOUT + VDT and UVLO, the charge current is disabled, the safety timer counting stops (not reset) and the PG and CHG pins are high impedance. As the input voltage rises and the charger exits Sleep Mode, the PG pin goes low, the safety timer continues to count, charge is enabled, and the CHG pin returns to its previous state. See Figure 9-3.