SLUS784E December 2007 – December 2015
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The devices are designed to operate from an input voltage supply range between 3.5 V and 6.5 V and current capability of at least the maximum designed charge current. This input supply should be well regulated. If located more than a few inches from the bq24085/6/7/8 IN and GND terminals, a larger capacitor is recommended.