ZHCS608A December 2011 – October 2014
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| DC voltage applied to VPU See Figure 1 | –0.3 | 12.5 | V | |
| Low-level output current, IOL | 5 | mA | ||
| ESD IEC 61000-4-2 Air discharge | SDQ to VSS, VSS to SDQ | 6 | kV | |
| Operating free-air temperature range, TA | –20 | 70 | °C | |
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Tstg | Storage temperature range | –55 | 125 | °C | |
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISDQ | Supply current | VPU = 5.5 V | 20 | μA | ||
| VOL | Low-level output voltage | Logic 0, VPU = 5.5 V, IOL = 4 mA, SDQ pin | 0.4 | V | ||
| Logic 0, VPU = 2.65 V, IOL = 2 mA | 0.4 | V | ||||
| VOH | High-level output voltage | Logic 1 | VPU | 5.5 | V | |
| IOL | Low-level output current (sink) | VOL = 0.4 V, SDQ pin | 4 | mA | ||
| VIL | Low-level input voltage | Logic 0 | 0.8 | V | ||
| VIH | High-level input voltage | Logic 1 | 2.2 | V | ||
| VPP | Programming voltage | 11.5 | 12 | V | ||
| Ilkg | Input leakage | 1.4 | µA | |||
| CI | Input capacitance | 1.2 | nF | |||
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tc | Bit cycle time(1) | 60 | 120 | μs | ||
| tWSTRB | Write start cycle(1) | 1 | 15 | μs | ||
| tWDSU | Write data setup(1) | tWSTRB | 15 | μs | ||
| tWDH | Write data hold(1)(2) | 60 | tc | μs | ||
| trec | Recovery time(1) | 1 | μs | |||
| tRSTRB | Read start cycle(1) | 1 | 13 | μs | ||
| tODD | Output data delay(1) | tRSTRB | 13 | μs | ||
| tODHO | Output data hold(1) | 17 | 60 | μs | ||
| tRST | Reset time(1) | 480 | μs | |||
| tPPD | Presence pulse delay(1) | 15 | 64 | μs | ||
| tPP | Presence pulse(1) | 60 | 240 | μs | ||
| tEPROG | EPROM programming time | 480 | μs | |||
| tPSU | Program setup time | 5 | μs | |||
| tPREC | Program recovery time | 5 | μs | |||
| tPRE | Program rising-edge time | 5 | μs | |||
| tPFE | Program falling-edge time | 5 | μs | |||
| tRSTREC | 480 | μs | ||||