ZHCSDC6D November   2014  – February 2018 AMC7836

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: DAC
    6. 6.6  Electrical Characteristics: ADC and Temperature Sensor
    7. 6.7  Electrical Characteristics: General
    8. 6.8  Timing Requirements
    9. 6.9  Typical Characteristics: DAC
    10. 6.10 Typical Characteristics: ADC
    11. 6.11 Typical Characteristics: Reference
    12. 6.12 Typical Characteristics: Temperature Sensor
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital-to-Analog Converters (DACs)
        1. 7.3.1.1 DAC Output Range and Clamp Configuration
          1. 7.3.1.1.1 Auto-Range Detection
        2. 7.3.1.2 DAC Register Structure
        3. 7.3.1.3 DAC Clear Operation
      2. 7.3.2 Analog-to-Digital Converter (ADC)
        1. 7.3.2.1 Analog Inputs
          1. 7.3.2.1.1 Bipolar Analog Inputs
          2. 7.3.2.1.2 Unipolar Analog Inputs
        2. 7.3.2.2 ADC Sequencing
        3. 7.3.2.3 ADC Synchronization
        4. 7.3.2.4 Programmable Out-of-Range Alarms
          1. 7.3.2.4.1 Unipolar Inputs Out-of-Range Alarms
          2. 7.3.2.4.2 Unipolar Inputs Out-of-Range Alarms
          3. 7.3.2.4.3 ALARMIN Alarm
          4. 7.3.2.4.4 Hysteresis
          5. 7.3.2.4.5 False-Alarm Protection
      3. 7.3.3 Internal Temperature Sensor
      4. 7.3.4 Internal Reference
      5. 7.3.5 General Purpose I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 All-Positive DAC Range Mode
      2. 7.4.2 All-Negative DAC Range Mode
      3. 7.4.3 Mixed DAC Range Mode
    5. 7.5 Programming
    6. 7.6 Register Maps
      1. 7.6.1  Interface Configuration: Address 0x00 – 0x02
        1. 7.6.1.1 Interface Configuration 0 Register (address = 0x00) [reset = 0x30]
          1. Table 9. Interface Config 0 Register Field Descriptions (R/W)
        2. 7.6.1.2 Interface Configuration 1 Register (address = 0x01) [reset = 0x00]
          1. Table 10. Interface Config 1 Register Field Descriptions
        3. 7.6.1.3 Device Configuration Register (address = 0x02) [reset = 0x03]
          1. Table 11. Device Config Register Field Descriptions
      2. 7.6.2  Device Identification: Address 0x03 – 0x0D
        1. 7.6.2.1 Chip Type Register (address = 0x03) [reset = 0x08]
          1. Table 12. Chip Type Register Field Descriptions
        2. 7.6.2.2 Chip ID Low Byte Register (address = 0x04) [reset = 0x36]
          1. Table 13. Chip ID Low Byte Register Field Descriptions
        3. 7.6.2.3 Chip ID High Byte Register (address = 0x05) [reset = 0x0C]
          1. Table 14. Chip ID High Byte Register Field Descriptions
        4. 7.6.2.4 Version ID Register (address = 0x06) [reset = 0x00]
          1. Table 15. Version ID Register Field Descriptions
        5. 7.6.2.5 Manufacturer ID Low Byte Register (address = 0x0C) [reset = 0x51]
          1. Table 16. Manufacturer ID Low Byte Register Field Descriptions
        6. 7.6.2.6 Manufacturer ID High Byte Register (address = 0x0D) [reset = 0x04]
          1. Table 17. Manufacturer ID High Byte Register Field Descriptions
      3. 7.6.3  Register Update (Buffered Registers): Address 0x0F
        1. 7.6.3.1 Register Update Register (address = 0x0F) [reset = 0x00]
          1. Table 18. Register Update Register Field Descriptions
      4. 7.6.4  General Device Configuration: Address 0x10 through 0x17
        1. 7.6.4.1 ADC Configuration Register (address = 0x10) [reset = 0x00]
          1. Table 19. ADC Configuration Register Field Descriptions
        2. 7.6.4.2 False Alarm Configuration Register (address = 0x11) [reset = 0x70]
          1. Table 21. False Alarm Configuration Register Field Descriptions
        3. 7.6.4.3 GPIO Configuration Register (address = 0x12) [reset = 0x00]
          1. Table 24. GPIO Configuration Register Field Descriptions
        4. 7.6.4.4 ADC MUX Configuration 0 Register (address = 0x13) [reset = 0x00]
          1. Table 25. ADC MUX Configuration 0 Register Field Descriptions
        5. 7.6.4.5 ADC MUX Configuration 1 Register (address = 0x14) [reset = 0x00]
          1. Table 26. ADC MUX Configuration 1 Register Field Descriptions
        6. 7.6.4.6 ADC MUX Configuration 2 Register (address = 0x15) [reset = 0x00]
          1. Table 27. ADC MUX Configuration 2 Register Field Descriptions
        7. 7.6.4.7 DAC Clear Enable 0 Register (address = 0x18) [reset = 0x00]
          1. Table 28. DAC Clear Enable 0 Register Field Descriptions
        8. 7.6.4.8 DAC Clear Enable 1 Register (address = 0x19) [reset = 0x00]
          1. Table 29. DAC Clear Enable 1 Register Field Descriptions
      5. 7.6.5  DAC Clear and ALARMOUT Source Select: Address 0x1A through 0x1D
        1. 7.6.5.1 DAC Clear Source 0 Register (address = 0x1A) [reset = 0x00]
          1. Table 30. DAC Clear Source 0 Register Field Descriptions
        2. 7.6.5.2 DAC Clear Source 1 Register (address = 0x1B) [reset = 0x00]
          1. Table 31. DAC Clear Source 1 Register Field Descriptions
        3. 7.6.5.3 ALARMOUT Source 0 Register (address = 0x1c) [reset = 0x00]
          1. Table 32. ALARMOUT Source 0 Register Field Descriptions
        4. 7.6.5.4 ALARMOUT Source 1 Register (address = 0x1D) [reset = 0x00]
          1. Table 33. ALARMOUT Source 1 Register Field Descriptions
      6. 7.6.6  DAC Range: Address 0x1E
        1. 7.6.6.1 DAC Range Register (address = 0x1E) [reset = 0x00]
          1. Table 34. DAC Range Register Field Descriptions
        2. 7.6.6.2 DAC Range 1 Register (address = 0x1F) [reset = 0x00]
          1. Table 36. DAC Range 1 Register Field Descriptions
      7. 7.6.7  ADC and Temperature Data: Address 0x20 through 0x4B
        1. 7.6.7.1 ADCn-Data (Low Byte) Register (address = 0x20 through 0x49) [reset = 0x00]
          1. Table 37. ADCn-Data (Low Byte) Register Field Descriptions
        2. 7.6.7.2 ADCn-Data (High Byte) Register (address = 0x20 through 0x49) [reset = 0x00]
          1. Table 38. ADCn-Data (High Byte) Register Field Descriptions
        3. 7.6.7.3 Temperature Data (Low Byte) Register (address = 0x4A) [reset = 0x00]
          1. Table 39. Temperature Data (Low Byte) Register Field Descriptions
        4. 7.6.7.4 Temperature Data (High Byte) Register (address = 0x4B) [reset = 0x00]
          1. Table 40. Temperature Data (High Byte) Register Field Descriptions
      8. 7.6.8  DAC Data: Address 0x50 through 0x6F
        1. 7.6.8.1 DACn-Data (Low Byte) Register (address = 0x50 through 0x6F) [reset = 0x00]
          1. Table 41. DACn-Data (Low Byte) Register Field Descriptions
        2. 7.6.8.2 DACn Data (High Byte) Register (address = 0x50 through 0x6F) [reset = 0x00]
          1. Table 42. DACn Data (High Byte) Register Field Descriptions
      9. 7.6.9  Status Registers: Address 0x70 through 0x72
        1. 7.6.9.1 Alarm Status 0 Register (address = 0x70) [reset = 0x00]
          1. Table 43. Alarm Status 0 Register Field Descriptions
        2. 7.6.9.2 Alarm Status 1 Register (address = 0x71) [reset = 0x00]
          1. Table 44. Alarm Status 1 Register Field Descriptions
        3. 7.6.9.3 General Status Register (address = 0x72) [reset = 0x0C]
          1. Table 45. General Status Register Field Descriptions
      10. 7.6.10 GPIO: Address 0x7A
        1. 7.6.10.1 GPIO Register (address = 0x7A) [reset = 0xFF]
          1. Table 46. GPIO Register Field Descriptions
      11. 7.6.11 Out-Of-Range ADC Thresholds: Address 0x80 through 0x93
        1. 7.6.11.1 ADCn-Upper-Thresh (Low Byte) Register (address = 0x80 through 0x93) [reset = 0xFF]
          1. Table 47. ADCn-Upper-Thresh (Low Byte) Register Field Descriptions
        2. 7.6.11.2 ADCn-Upper-Thresh (High Byte) Register (address = 0x80 through 0x93) [reset = 0x0F]
          1. Table 48. ADCn-Upper-Thresh (High Byte) Register Field Descriptions
        3. 7.6.11.3 ADCn-Lower-Thresh (Low Byte) Register (address = 0x80 through 0x93) [reset = 0x00]
          1. Table 49. ADCn-Lower-Thresh (Low Byte) Register Field Descriptions
        4. 7.6.11.4 ADCn-Lower-Thresh (High Byte) Register (address = 0x80 through 0x93) [reset = 0x00]
          1. Table 50. ADCn-Lower-Thresh (High Byte) Register Field Descriptions Field Descriptions
        5. 7.6.11.5 LT-Upper-Thresh (Low Byte) Register (address = 0x94) [reset = 0xFF]
          1. Table 51. LT-Upper-Thresh (Low Byte) Register Field Descriptions
        6. 7.6.11.6 LT-Upper-Thresh (High Byte) Register (address = 0x95) [reset = 0x07]
          1. Table 52. LT-Upper-Thresh (High Byte) Register Field Descriptions
        7. 7.6.11.7 LT-Lower-Thresh (Low Byte) Register (address = 0x96) [reset = 0x00]
          1. Table 53. LT-Lower-Thresh (Low Byte) Register Field Descriptions
        8. 7.6.11.8 LT-Lower-Thresh (High Byte) Register (address = 0x97) [reset = 0x08]
          1. Table 54. LT-Lower-Thresh (High Byte) Register Field Descriptions
      12. 7.6.12 Alarm Hysteresis Configuration: Address 0xA0 and 0xA5
        1. 7.6.12.1 ADCn-Hysteresis Register (address = 0xA0 through 0xA4) [reset = 0x08]
          1. Table 55. ADCn-Hysteresis Register Field Descriptions
        2. 7.6.12.2 LT-Hysteresis Register (address = 0xA5) [reset = 0x08]
          1. Table 56. LT-Hysteresis Register Field Descriptions
      13. 7.6.13 Clear and Power-Down Registers: Address 0xB0 through 0XB4
        1. 7.6.13.1 DAC Clear 0 Register (address = 0xB0) [reset = 0x00]
          1. Table 57. DAC Clear 0 Register Field Descriptions
        2. 7.6.13.2 DAC Clear 1 Register (address = 0xB1) [reset = 0x00]
          1. Table 58. DAC Clear 1 Register Field Descriptions
        3. 7.6.13.3 Power-Down 0 Register (address = 0xB2) [reset = 0x00]
          1. Table 59. Power-Down 0 Register Field Descriptions
        4. 7.6.13.4 Power-Down 1 Register (address = 0xB3) [reset = 0x00]
          1. Table 60. Power-Down 1 Register Field Descriptions
        5. 7.6.13.5 Power-Down 2 Register (address = 0xB4) [reset = 0x00]
          1. Table 61. Power-Down 2 Register Field Descriptions
      14. 7.6.14 ADC Trigger: Address 0xC0
        1. 7.6.14.1 ADC Trigger Register (address = 0xC0) [reset = 0x00]
          1. Table 62. ADC Trigger Register Field Descriptions
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Temperature Sensing Applications
      2. 8.1.2 Current Sensing Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 ADC Input Conditioning
        2. 8.2.2.2 DAC Output Range Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Device Reset Options
      1. 9.1.1 Power-on-Reset (POR)
      2. 9.1.2 Hardware Reset
        1. 9.1.2.1 Software Reset
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Unipolar Inputs Out-of-Range Alarms

The AMC7836 includes high-limit and low-limit detection for the internal temperature sensor. Figure 56 shows the temperature detection block. The values in the LT upper and lower threshold registers (address 0x94 through 0x97) set the limits for the temperature sensor. The temperature sensor detector can issue either a high-alarm (LT-HIGH-ALR bit) or a low-alarm (LT-LOW-ALR bit) in the alarm status 1 register (address 0x71) depending on whether the high or low thresholds were exceeded. To implement single, upper-bound threshold detection for the temperature sensor, the host processor can set the upper-bound threshold to the desired value and the lower-bound threshold to the default value. For lower-bound threshold detection, the host processor can set the lower-bound threshold to the desired value and the upper-bound threshold to the default value.

In addition to the programmable threshold alarms the temperature sensor detection circuit also includes a die thermal-alarm flag which continuously monitors the die temperature. When the die temperatures exceeds 150˚C the die thermal alarm flag (THERM-ALR bit) in the alarm status 1 register (address 0x71) is set. The internal temperature sensor must be enabled for this alarm to be functional.

AMC7836 alarms_internal_slas986.gifFigure 56. Internal Temperature Out-of-Range Alarms