ZHCSLH4 April 2021 AMC3336
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | 120-VRMS LINE VOLTAGE | 230-VRMS LINE VOLTAGE |
---|---|---|
System input voltage | 120 V ±10%, 60 Hz | 230 V ±10%, 50 Hz |
Low-side supply voltage | 3.3 V or 5 V | 3.3 V or 5 V |
Maximum resistor operating voltage | 75 V | 75 V |
Voltage drop across the sense resistor (RSNS) for a linear response | ±1 V (maximum) | ±1 V (maximum) |
Current through the resistive divider, ICROSS | 100 μA | 100 μA |