9 Revision History
Changes from Revision A (October 2020) to Revision B (September 2024)
- 通篇将增强型隔离安全相关认证从 VDE V 0884-11 更改为 DIN EN IEC 60747-17 (VDE 0884-17)
Go
- 添加了最后一个应用要点Go
- 更改了应用示例 图Go
- Changed Absolute Maximum Ratings: changed max for DIAG pin from 5.5 V to 6.5 VGo
- Added analog output capacitive and resistive drive capability specificationGo
- Updated Barrier capacitance specification from 3.5 pF to 4.5 pFGo
- Changed isolation standard from DIN VDE V 0884-11 (VDE V 0884-11) to DIN EN IEC 60747-17 (VDE 0884-17) and updated the Insulation Specifications and Safety-Related Certifications tables accordinglyGo
- THD footnote addedGo
- Added DIGITAL OUTPUT (DIAG) electrical specificationsGo
- Added VDDUV and VDDPOR specificationsGo
- Added IH specification for 4.5 V ≤ VDD ≤ 5.5 VGo
- Deleted duplicate column in
Resistor Value Examples tableGo
- Changed Differential Input Filter figureGo
- Added high-side and low-side LDO
external load discussion to Best Design Practices sectionGo
- Changed Power Supply Recommendations section: Changed
Decoupling the AMC3330-Q1
figure, added Best Practices
to Attenuate AMC3301 Family Radiated Emissions EMI reference and added
ferrite bead section to Recommended External Components
tableGo
- Changed OUTP, OUTN, and VDD
routing in Recommended Layout of the AMC3330-Q1
figureGo
Changes from Revision * (June 2020) to Revision A (October 2020)