ZHCSNE9 December 2021 AMC1351-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Output signal rise time | 1.3 | µs | |||
| tf | Output signal fall time | 1.3 | µs | |||
| IN to OUTx signal delay (50% – 10%) | Unfiltered output | 1 | 1.5 | µs | ||
| IN to OUTx signal delay (50% – 50%) | Unfiltered output | 1.6 | 2.1 | µs | ||
| IN to OUTx signal delay (50% – 90%) | Unfiltered output | 2.5 | 3 | µs | ||
| tAS | Analog settling time | VDD1 step to 3.0 V with VDD2 ≥ 3.0 V, to VOUTP and VOUTN valid, 0.1% settling | 500 | 800 | µs | |