ZHCSH46A December 2017 – June 2018 AMC1311
PRODUCTION DATA.
VDE | UL |
---|---|
Certified according to DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01, DIN EN 60950-1 (VDE 0805 Teil 1): 2014-08, and
DIN EN 60065 (VDE 0860): 2005-11 |
Recognized under 1577 component recognition and
CSA component acceptance NO 5 programs |
Reinforced insulation | Single protection |
Certificate number: 40040142 | File number: E181974 |