ZHCSIF3D June 2018 – June 2021 AMC1302
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
| PARAMETER | VALUE |
|---|---|
| High-side supply voltage | 3.3 V or 5 V |
| Low-side supply voltage | 3.3 V or 5 V |
| Voltage drop across RSHUNT for a linear response | ±50 mV (maximum) |
| Signal delay (50% VIN to 90% OUTP, OUTN) | 3 µs (maximum) |