Changes from Revision * (October 2018) to Revision A (April 2021)
-
更新了整个文档中的表格、图和交叉参考的编号格式
Go
- 将安全相关认证 特性项目符号中的 VDE 认证从“DIN V VDE V 0884-11 (VDE V 0884-11)”更改为 DIN VDE V 0884-11
Go
- 将 CMTI 规格从 140kV/µs(典型值),70kV/µs(最小值) 更改为 100kV/µs(最小值)(在特性 部分)Go
- Changed VOS from –100 µV / ±10 µV / 100 µV to –50 µV / ±2.5 µV / 50 µV (min / typ / max)Go
- Changed EG from –0.3% / ±0.05% / 0.3% to –0.2% / ±0.04% / 0.2% (min / typ / max) Go
- Changed TCEG from –50 ppm/℃ / ±15 ppm/℃ / 50 ppm/℃ to –35 ppm/℃ / ±3 ppm/℃ / 35 ppm/℃ (min / typ / max) Go
- Changed VFailsafe from –2.6 V / –2.5 V (typ / max) to –2.63 V / –2.57 V / –2.53 V (min / typ / max)Go
- Changed CMTI from 55 kV/µs / 80 kV/µs to 100 kV/µs, 150 kV/µs (min / typ) Go
- Changed VDD1POR from 1.75 V / 2.15 V / 2.7 V to 2.4 V / 2.6 V / 2.8 V (min / typ / max) Go
- Changed Rise, Fall, and
Delay Time Waveforms imageGo
- Changed Power-Supply Rejection Ratio vs Ripple Frequency figure Go
- Changed CMTI value in Table 8-1 from 140 kV/µs (typical) to 80 kV/µs (typical)
Go