ZHCSH11A October 2017 – June 2018 AMC1106E05 , AMC1106M05
PRODUCTION DATA.
Table 1 lists the parameters for the this typical application.
PARAMETER | VALUE | |
---|---|---|
AVDD1, AVDD2, and AVDD3 high-side supply voltages | 3.3 V or 5 V | |
DVDD low-side supply voltage | 3.3 V or 5 V | |
Voltage drop across the shunt for a linear response | ±50 mV (maximum) | |
Accuracy | Class 0.5 or better |