SPRS550F October 2009 – July 2014 AM3505 , AM3517
PRODUCTION DATA.
Table 5-1 specifies the absolute maximum ratings over the operating junction temperature range of commercial and extended temperature devices. Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Notes:
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for core macros | -0.5 | 1.6 | V | |
| VDDS | Second supply voltage range for 1.8-V I/O macros | -0.5 | 2.25 | V | |
| VDDSHV | Supply voltage range for 1.8/3.3V I/O macros | -0.5 | 3.8 | V | |
| VDDS_SRAM_MPU | Analog Supply voltage range for 1.8-V MPU SLDO | -0.5 | 2.25 | V | |
| VDDS_SRAM_CORE_BG | Analog Supply voltage range for 1.8-V Core SLDO and VDDA of BandGap | -0.5 | 2.25 | V | |
| VDDS_DPLL_MPU_USBHOST | Analog power supply for 1.8-V MPUSS DPLL and USBHOST DPLL | -0.5 | 2.1 | V | |
| VDDS_DPLL_PER_CORE | Analog power supply for 1.8-V DPLL and HSDIVIDER/ CORE and HSDIVIDER | -0.5 | 2.1 | V | |
| VDDA_DAC | Analog Power Supply for 1.8-V DAC | -0.5 | 2.43 | V | |
| VDDA3P3V_USBPHY | Analog power supply for 3.3-V USB transceiver | -0.5 | 3.6 | V | |
| VDDA1P8V_USBPHY | Power Supply for 1.8-V USB transceiver | -0.5 | 2.0 | V | |
| VDDSOSC | Power Supply for 1.8-V oscillator | -0.5 | 2.1 | V | |
| VPAD | Voltage range at PAD | Oscillator input (sys_xtalin) | -0.3 | VDDSOSC + 0.3 | V |
| VDDS 1.8-V I/O macros | -0.3 | VDDS + 0.3 | |||
| Dual-voltage LVCMOS inputs, VDDSHV = 1.8 V | -0.3 | VDDSHV + 0.3 | |||
| Dual-voltage LVCMOS inputs, VDDSHV = 3.3 V | -0.3 | 3.8 | |||
| USB VBUS pin (usb0_vbus) | 5.5 | ||||
| USB 5V Tolerant IOs (usb0_dp, usb0_dm, usb0_id) | 5.25 | ||||
| IIOI | Current-pulse injection on each I/O pin(1) | 200 | mA | ||
| Iclamp | Clamp current for an input or output | -20 | 20 | mA | |
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VESD | ESD stress voltage(1) | HBM (human body model)(2) | >1000 | V | |
| CDM (charged device model)(3) | >500 | ||||
| Tstg | Storage temperature range | -65 | 150 | °C | |
All AM3517/05 modules are used under the operating conditions contained in Table 5-3.
Note: Logic functions and parameter values are not assured if the device is operated out of the range specified in the recommended operating conditions.
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Core and oscillator macros power supply | 1.152 | 1.20 | 1.248 | V | |
| Noise (peak-peak) | 24.00 | mVpp | ||||
| VDDS_SRAM_MPU | MPU SRAM LDO analog power supply | 1.71 | 1.80 | 1.89 | V | |
| Noise (peak-peak) | 50.00 | mVpp | ||||
| VDDS_SRAM_CORE_BG | Core SRAM LDO and BandGap analog power supply | 1.71 | 1.80 | 1.89 | V | |
| Noise (peak-peak) | 50.00 | mVpp | ||||
| VDDS_DPLL_MPU_ USBHOST |
MPU and USBHOST DPLL analog power supply | 1.71 | 1.80 | 1.89 | V | |
| Noise (peak-peak) | 35.00 | mVpp | ||||
| VDDS_DPLL_ PER_CORE |
Peripherals and Core DPLLs analog power supply | 1.71 | 1.80 | 1.89 | V | |
| Noise (peak-peak) | 35.00 | mVpp | ||||
| VDDA_DAC | DAC analog power supply | 1.71 | 1.80 | 1.89 | V | |
| Noise (peak-peak) | 30.00 | mVpp | ||||
| VSSA_DAC | DAC analog ground | 0.00 | V | |||
| VDDA3P3V_ USBPHY |
Analog power supply for 3.3-V USB transceiver | 3.14 | 3.30 | 3.47 | V | |
| Noise (peak-peak) | 70.00 | mVpp | ||||
| VDDA1P8V_ USBPHY |
Power Supply for 1.8-V USB transceiver | 1.71 | 1.80 | 1.89 | V | |
| Noise (peak-peak) | 50.00 | mVpp | ||||
| VDDSHV | 3.3-/1.8-V power supply | 1.8 V Mode | 1.71 | 1.80 | 1.89 | V |
| 3.3 V Mode | 3.14 | 3.30 | 3.47 | V | ||
| VDDS | 1.8-V power supply | 1.71 | 1.80 | 1.89 | V | |
| Tj | Operating junction temperature range | Commercial Temperature |
0 | 90 | °C | |
| Extended Temperature |
-40 | 105 | °C | |||
| Device Operating Life Power-On Hours (POH)(1) | 500 MHz ARM Clock Freq. | < 90°C TJ | 100K | hrs. | ||
| 90 - 105 °C TJ | 100K | |||||
| 600 MHz ARM Clock Freq. | < 90°C TJ | 100K | ||||
| 90 - 105 °C TJ | 50K(2) | |||||
Figure 5-1 shows the power domains:
Figure 5-1 AM3517/05 Voltage Domains
The supply voltages and power consumption estimates are detailed in Table 5-4.
| SIGNAL NAME | DESCRIPTION | MAX CURRENT (mA) | |
|---|---|---|---|
| VDD_CORE | 1.2-V core and oscillator macros power supply | AM3517 | 1500 mA |
| AM3505 | 1400 mA | ||
| VDDS_SRAM_MPU | 1.8-V MPU SLDO analog power supply | 40 mA | |
| VDDS_SRAM_CORE_BG | 1.8-V Core SLDO and VDDA of BandGap analog power supply | 40 mA | |
| VDDS_DPLL_MPU_USBHOST | 1.8-V MPUSS DPLL and USBHOST DPLL analog power supply | 25 mA | |
| VDDS_DPLL_PER_CORE | 1.8-V DPLL and HSDIVIDER/ CORE and HSDIVIDER analog power supply | 25 mA | |
| VDDA_DAC | 1.8-V DAC analog power supply | 65 mA | |
| VDDA3P3V_USBPHY | 3.3-V USB transceiver analog power supply | 10 mA | |
| VDDA1P8V_USBPHY | 1.8-V USB transceiver power supply | 50 mA | |
| VDDSHV | 3.3-/1.8-V power supply | 300 mA | |
| VDDS | 1.8-V power supply | 200 mA | |
| VDDSOSC | 1.8-V oscillator power supply | 20 mA | |
Table 5-5 summarizes the DC electrical characteristics.
| PARAMETER | MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| LVCMOS Pin Buffers | ||||||||
| VIH | High-level input voltage | VDDSHV = 1.8 V(1) | 0.65 x VDDSHV. | V | ||||
| VDDSHV = 3.3 V(1) | 2 | |||||||
| sys_xtalin | 0.8 x VDDSOSC | |||||||
| VIL | Low-level input voltage | VDDSHV = 1.8 V(1) | 0.35 x VDDSHV | V | ||||
| VDDSHV = 3.3 V(1) | 0.8 | |||||||
| sys_xtalin | 0.2 x VDDSOSC | |||||||
| VOH | High-level output voltage | VDDSHV = 1.8 V(1)
IOH = -2 mA |
VDDSHV - 0.45 | V | ||||
| VDDSHV = 3.3 V(1)
IOH = -2 mA |
2.4 | |||||||
| VOL | Low-level output voltage | VDDSHV = 1.8 V(1)
IOL = 2 mA |
0.45 | V | ||||
| VDDSHV = 3.3 V(1)
IOL = 2 mA |
0.4 | |||||||
| II | Input current for dual voltage IO pins | VI = Vss to VDDSHV | Input pins with pull disabled | -9 | 9 | µA | ||
| VI = Vss to VDDSHV | Input pins with 100 µA pull-up enabled | -310 | -70 | |||||
| VI = Vss to VDDSHV | Input pins with 100 µA pull-down enabled | 75 | 270 | |||||
| Input current for DDR2/mDDR 1.8V IO pins | VI = Vss to VDDSHV | Input pins with 100 µA pull-down enabled | 77 | 286 | ||||
| IOZ | Off-state output current | VO = VDDSHV or 0V | Pull disabled | -20 | 20 | µA | ||
| IOH | High-level output current (dual-voltage LVCMOS IOs) | -2 | mA | |||||
| IOL | Low-level output current (dual-voltage LVCMOS IOs) | 2 | mA | |||||
| tT | Input transition time (rise time, tR or fall time, tF evaluated between 10% and 90% at PAD) | VDDSHV = 1.8 V(1) | Normal mode | 10 | ns | |||
| High-speed mode | 3 | |||||||
| VDDSHV = 3.3 V(1) | Normal mode | 10 | ||||||
| High-speed mode | 3 | |||||||
| Capacitance | Input capacitance (dual-voltage LVCMOS I/Os) |
3 | pF | |||||
| Output capacitance (dual-voltage LVCMOS I/Os) |
3 | pF | ||||||
| Complex IO Dedicated to USB : USB0_DM and USB0_DP | ||||||||
| VIH | High-level input voltage | Low/Full speed | 2.0 | V | ||||
| High speed | (2) | |||||||
| VIL | Low-level input voltage | Low/Full speed | 0.8 | V | ||||
| High speed | (2) | |||||||
| VOH | High-level output voltage | Low/Full speed | 2.8 | VDDA3P3V_ USBPHY |
V | |||
| High speed | 360 | 440 | mV | |||||
| VOL | Low-level output voltage | Low/Full speed | 0.0 | 0.3 | V | |||
| High speed | -10 | 10 | mV | |||||
Table 5-6 and Table 5-7 provide the thermal resistance characteristics for the recommended package types used on the AM3517/05.
| NAME | DESCRIPTION | AIR FLOW (m/s)(1) | ZCN (°C/W)(2) |
|---|---|---|---|
| ΘJC | Junction-to-case (1S0P)(3) | NA | 2.6 |
| ΘJB | Junction-to-board (2S2P)(3) | NA | 10.1 |
| ΘJA | Junction-to-free air (2S2P)(3) | 0.0 | 24.1 |
| 1.0 | 18.7 | ||
| 2.0 | 17.5 | ||
| 3.0 | 16.8 | ||
| ΨJT | Junction-to-package top (2S2P)(3) | 0.0 | 0.05 |
| 1.0 | 0.2 | ||
| 2.0 | 0.2 | ||
| 3.0 | 0.3 | ||
| ΨJB | Junction-to-board (2S2P)(3) | 0.0 | 10.0 |
| 1.0 | 10.3 | ||
| 2.0 | 10.2 | ||
| 3.0 | 10.1 |
| NAME | DESCRIPTION | AIR FLOW (m/s)(1) | ZER (°C/W)(2) |
|---|---|---|---|
| ΘJC | Junction-to-case (2S2P)(3) | NA | 6 |
| ΘJB | Junction-to-board (2S2P)(3) | NA | 6 |
| ΘJA | Junction-to-free air (2S2P)(3) | 0.0 | 15.8 |
| 1.0 | 12.0 | ||
| 2.0 | 11.1 | ||
| 3.0 | 10.8 | ||
| ΨJT | Junction-to-package top (2S2P)(3) | 0.0 | 3.3 |
| 1.0 | 3.7 | ||
| 2.0 | 3.5 | ||
| 3.0 | 3.5 | ||
| ΨJB | Junction-to-board (2S2P)(3) | 0.0 | 6.0 |
| 1.0 | 6.1 | ||
| 2.0 | 5.8 | ||
| 3.0 | 5.7 |
For module performance, decoupling capacitors are required to suppress the switching noise generated by high frequency and to stabilize the supply voltage. A decoupling capacitor is most effective when it is close to the device because this minimizes the inductance of the circuit board wiring and interconnects.
Table 5-8 summarizes the power supplies decoupling characteristics.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Cvdd_core(1) | 50 | 100 | 120 | nF |
| Ccap_vdd_sram_core | 100 | nF | ||
| Cvdds_dpll_mpu_usbhost | 100 | nF | ||
| Cvdds_dpll_per_core | 100 | nF | ||
| Cvdda_dac | 100 | nF | ||
| Cvdd_sram_core | 100 | nF | ||
| Cvdd_sram_core_bg | 100 | nF | ||
| Cvdds_sram_mpu | 100 | nF | ||
| Cvddshv | 100 | nF | ||
| Cvdda3p3v_usbphy | 100 | nF | ||
| Cvdda1p8v_usbphy | 100 | nF |
Figure 5-2 shows an example of power supply decoupling.

This section provides the timing requirements for the AM3517/05 hardware signals.
The following steps give an example of power-up sequence supported by the AM3517/05.
Note: In VDDSHV 1.8 V operation mode, VDDSHV can be grouped and powered up together with VDDS, VDDS_SRAM_CORE_BG, VDDS_SRAM_MPU and VDDSOSC.
Figure 5-3 shows the power-up sequence.
Figure 5-3 Power-up Sequence
The AM3517/05 device proceeds with the power-down sequence shown below.
The following steps give an example of the power-down sequence supported by the AM3517/05 device.
The AM3517/05 device has three external input clocks, a low frequency (sys_32k), a high frequency (sys_xtalin), and an optional (sys_altclk). The AM3517/05 device has two configurable output clocks, sys_clkout1 and sys_clkout2.
Figure 5-4 shows the interface to the external clock sources and clock outputs.
Figure 5-4 Clock Interface
The AM3517/05 device operation requires the following three input clocks:
Figure 5-5 32-kHz Clock Generation
The AM3517/05 outputs externally two clocks:
The sys_xtalin (26 MHz) oscillator provides the primary reference clock for the device. The on-chip oscillator requires an external crystal connected across the sys_xtalin and sys_xtalout pins, along with two load capacitors, as shown in Figure 4-3. The external crystal load capacitors must be connected only to the oscillator ground pin (VSSOSC). Do not connect to board ground (VSS).
Note: If an external oscillator is to be used, the external oscillator clock signal should be connected to the sys_xtalin pin with a 1.8V amplitude. The sys_xtalout should be left unconnected and the VSSOSC signal should be connected to board ground (VSS).

| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Oscillation frequency | 26 | MHz | ||
| Crystal ESR | 50 | Ω | ||
| Frequency stability | +/- 50 | ppm | ||
| Parallel Load Capacitance (C1 and C2) | 20 | pF | ||
| Shunt Capacitance | 5 | pF |
The clock system accepts three input clock sources:
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| f(xtalin) | Frequency, sys_xtalin | 26 | MHz | ||
| tw(xtalin) | Duty Cycle, sys_xtalin | 45 | 55 | % | |
| tj(xtalin) | Jitter, sys_xtalin | -1 | 1 | % | |
| tt(xtalin) | Transition time, sys_xtalin | 5 | ns | ||
Table 5-11 and Table 5-12 detail the electrical characteristics and input requirements of the 32-kHz input clock.
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| f | Frequency, sys_32k | 32.768 | kHz | ||
| Ci | Input capacitance | 0.45 | pF | ||
| Ri | Input resistance | 0.25 | 106 | GΩ |
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| 1 / tc(32k) | Frequency, sys_32k | 32 | kHz | ||
| tR(32k) | Rise transition time, sys_32k | 20 | ns | ||
| tF(32k) | Fall transition time, sys_32k | 20 | ns | ||
| tJ(32k) | Frequency stability, sys_32k | +/-200 | ppm |
Table 5-13 and Table 5-14 detail the electrical characteristics and input requirements of the 48- or 54-MHz input clock.
| NAME | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| f | Frequency , sys_altclk | 48, 54, or up to 59 | MHz | |
| Ci | Input capacitance | 0.74 | pF | |
| Ri | Input resistance | 0.25 | 106 | GΩ |
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 / tc(sys_altclk) | Frequency, sys_altclk | 48, 54, or up to 59 | MHz | |
| tw(sys_altclk) | Duty cycle | 45 | 60 | % |
| tj(sys_altclk) | Jitter | -1 | 1 | % |
| tr(sys_altclk) | Rise transition time | 10 | ns | |
| tf(sys_altclk) | Fall transition time | 10 | ns | |
| ft(sys_altclk) | Frequency tolerance | -50 | 50 | ppm |
Two output clocks (pin sys_clkout1 and pin sys_clkout2) are available:
Table 5-15 summarizes the sys_clkout1 output clock electrical characteristics.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f | Frequency | 26 | MHz | |||
| CI | Load capacitance(1) | f(max) = 38.4 MHz | 70 | pF | ||
| f(max) = 26 MHz | 125 | |||||
Table 5-16 details the sys_clkout1 output clock timing characteristics.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f | 1 / CO0 | Frequency | 26 | MHz | ||
| CO1 | tw(CLKOUT1) | Pulse duration, sys_clkout1 low or high | 0.40 * tc(CLKOUT1) |
0.60 * tc(CLKOUT1) |
ns | |
| CO2 | tR(CLKOUT1) | Rise time, sys_clkout1(1) | 3.31 | ns | ||
| CO3 | tF(CLKOUT1) | Fall time, sys_clkout1(1) | 3.31 | ns | ||
Figure 5-6 SYS_CLKOUT1 System Output Clock
Table 5-17 summarizes the sys_clkout2 output clock electrical characteristics.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f | Frequency, sys_clkout2(2) | 166 | MHz | |||
| CL | Load capacitance(1) | f(max) = 166 MHz | 2 | 8 | 12 | pF |
Table 5-18 details the sys_clkout2 output clock timing characteristics.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f | 1 / CO0 | Frequency | 166 | MHz | ||
| CO1 | tw(CLKOUT2) | Pulse duration, sys_clkout2 low or high | 0.40 * tc(CLKOUT2) | 0.60 * tc(CLKOUT2) | ns | |
| CO2 | tR(CLKOUT2) | Rise time, sys_clkout2(1) | 3.7 | ns | ||
| CO3 | tF(CLKOUT2) | Fall time, sys_clkout2(1) | 4.3 | ns | ||
Figure 5-7 SYS_CLKOUT2 System Output Clock
The AM3517/05 integrates four DPLLs. The PRM and CM drive them.
The four main DPLLs are:
Figure 5-8 shows the DPLL implementation.
Figure 5-8 DPLL Implementation
The DPLL provides all interface clocks and some functional clocks (such as the processor clocks) of the AM3517/05 device.
DPLL1 gets an always-on clock used to produce the synthesized clock. They get a high-speed bypass clock used to switch the DPLL output clock on this high-speed clock during bypass mode.
The high-speed bypass clock is an L3 divided clock (programmable by 1 or 2) that saves DPLL processor power consumption when the processor does not need to run faster than the L3 clock speed, or optimizes performance during frequency scaling.
Each DPLL synthesized frequency is set by programming M (multiplier) and N (divider) factors. In addition, all DPLL outputs can be controlled by an independent divider (M2 to M6).
The clock generating DPLLs of the AM3517/05 device have following features:
DPLL1 is located in the MPU subsystem and supplies all clocks of the subsystem. All MPU subsystem clocks are internally generated in the subsystem. When the core domain is on, it can use the DPLL3 (CORE DPLL) output as a high-frequency bypass input clock.
DPLL3 supplies all interface clocks and also a few module functional clocks. It can be also source of the emulation trace clock. It is located in the core domain area. All interface clocks and a few module functional clocks are generated in the CM. When the core domain is on, it can be used as a bypass input to DPLL1.
DPLL4 generates clocks for the peripherals. It supplies five clock sources: 96-MHz functional clocks to subsystems and peripherals, 54 MHz to TV DAC, display functional clock, camera sensor clock, and emulation trace clock. It is located in the core domain area. All interface clocks and few module functional clocks are generated in the CM. Its outputs to the DSS, PER, and EMU domains are propagated with always-on clock trees.
DPLL5 supplies the 120-MHz functional clock to the CM.
The DPLL requires dedicated power supply pins to isolate the core analog circuit from the switching noise generated by the core logic that can cause jitter on the clock output signal. Guard rings are added to the cell to isolate it from substrate noise injection.
The vdd supplies are the most sensitive to noise; decoupling capacitance is recommended below the supply rails. The maximum input noise level allowed is 30 mVPP for frequencies below 1 MHz.
Figure 5-9 shows an example of a noise filter.
Figure 5-9 DPLL Noise Filter
Table 5-19 specifies the noise filter requirements.
| NAME | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Filtering capacitor | 100 | nF |
A dual-display interface equips the AM3517/05 processor. This display subsystem provides the necessary control signals to interface the memory frame buffer directly to the external displays (TV-set). Two (one per channel) 10-bit current steering DACs are inserted between the DSS and the TV set to generate the video analog signal. One of the video DACs also includes TV detection and power-down mode. Figure 5-10 shows the AM3517/05 DAC architecture.
Figure 5-10 Video DAC Architecture
The following paragraphs detail the 10-bit DAC interface pinout, static and dynamic specifications, and noise requirements. The operating conditions and absolute maximum ratings are detailed in Table 5-21 and Table 5-23.
Table 5-20 summarizes the external pins of the video DAC.
| PIN NAME | I/O | DESCRIPTION | |
|---|---|---|---|
| tv_out1 | O | TV analog output composite | DAC1 video output. An external resistor is connected between this node and tv_vfb1. The nominal value of ROUT1 is 1650 . Finally, note that this is the output node that drives the load (75 ). |
| tv_out2 | O | TV analog output S-VIDEO | DAC2 video output. An external resistor is connected between this node and tv_vfb2. The nominal value of ROUT2 is 1650 . Finally, note that this is the output node that drives the load (75 ). |
| tv_vref | I | Reference output voltage from internal bandgap | A decoupling capacitor (CBG) needs to be connected for optimum performance. |
| tv_vfb1 | O | Amplifier feedback node | Amplifier feedback node. An external resistor is connected between this node and tv_out1. The nominal value of ROUT1 is 1650 (1%). |
| tv_vfb2 | O | Amplifier feedback node | Amplifier feedback node. An external resistor is connected between this node and tv_out2. The nominal value of ROUT2 is 1650 (1%). |
(TMIN to TMAX, vdda_dac = 1.8 V, ROUT1/2 = 1650Ω , RLOAD = 75Ω , unless otherwise noted)
| PARAMETER | CONDITIONS/ASSUMPTIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| R | Resolution | 10 | Bits | |||
| DC ACCURACY | ||||||
| INL(1) | Integral nonlinearity | 1 | 1 | LSB | ||
| DNL(2) | Differential nonlinearity | 1 | 1 | LSB | ||
| ANALOG OUTPUT | ||||||
| - | Full-scale output voltage | RLOAD = 75Ω | 0,7 | 0.88 | 1 | V |
| - | Output offset voltage | 50 | mV | |||
| - | Output offset voltage drift | 20 | mV/C | |||
| - | Gain error | 17 | 19 | % FS | ||
| RVOUT | Output impedance | 67.5 | 75 | 82.5 | ||
| REFERENCE | ||||||
| VREF | Reference voltage range | 0.525 | 0.55 | 0.575 | V | |
| - | Reference noise density | 100-kHz reference noise bandwidth | 129 | |||
| RSET | Full-scale current adjust resistor | 3700 | 4000 | 4200 | ||
| PSRR | Reference PSRR(3) (Up to 6 MHz) | 40 | dB | |||
| POWER CONSUMPTION | ||||||
| Ivdda-up | Analog Supply Current(4) | 2 channels, no load | 8 | mA | ||
| - | Analog supply driving a 75- load (RMS) | 2 channels | 50 | mA | ||
| Ivdda-up (peak) | Peak analog supply current: | Lasts less than 1 ns | 60 | mA | ||
| Ivdd-up | Digital supply current(5) | Measured at fCLK = 54 MHz, fOUT = 2 MHz sine wave, vdd = 1.3 V | 2 | mA | ||
| Ivdd-up (peak) | Peak digital supply current(6) | Lasts less than 1 ns | 2.5 | mA | ||
| Ivdda-down | Analog power at power-down | T = 30C, vdda = 1.8 V | 1.5 | mA | ||
| Ivdd-down | Digital power at power-down | T = 30C, vdd = 1.3 V | 1 | mA | ||
(TMIN to TMAX, vdda_dac = 1.8 V, ROUT1/2 = 1650 , RLOAD = 75 , unless otherwise noted)
| PARAMETER | CONDITIONS/ASSUMPTIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fCLK(1) | Output update rate | Equal to input clock frequency | 54 | MHz | ||
| Clock jitter | rms clock jitter required in order to assure 10-bit accuracy | 40 | ps | |||
| Attenuation at 5.1 MHz | Corner frequency for signal | 0.1 | 0.5 | 1.5 | dB | |
| Attenuation at 54 MHz(1) | Image frequency | 25 | 30 | 33 | dB | |
| tST | Output settling time | Time from the start of the output transition to output within 1 LSB of final value. | 85 | ns | ||
| tRout | Output rise time | Measured from 10% to 90% of full-scale transition | 25 | ns | ||
| tFout | Output fall time | Measured from 10% to 90% of full-scale transition | 25 | ns | ||
| BW | Signal bandwidth | 6 | MHz | |||
| Differential gain(2) | 1.5% | |||||
| Differential phase(2) | 1 | deg. | ||||
| SFDR | Within bandwidth | fCLK = 54 MHz, fOUT = 1 MHz | 45 | dB | ||
| SNR | Signal-to-noise ratio 1 kHz to 6 MHz bandwidth |
fCLK = 54 MHz, fOUT = 1 MHz | 55(3) | dB | ||
| PSRR | Power supply rejection ratio | Up to 6 MHz | 20(4) | dB | ||
| Crosstalk | Between the two video channels | 50 | 40 | dB | ||
In order to assure 10-bit accuracy of the DAC analog output, the analog supply vdda_dac has to meet the noise requirements stated in this section.
The DAC Power Supply Rejection Ratio is defined as the relative variation of the full-scale output current divided by the supply variation. Thus, it is expressed in percentage of Full-Scale Range (FSR) per volt of supply variation as shown in the following equation:
Depending on frequency, the PSRR is defined in Table 5-23.
| Supply Noise Frequency | PSRR % FSR/V |
|---|---|
| 0 to 100 kHz | 1 |
| > 100 kHz | The rejection decreases 20 dB/dec. Example: at 1 MHz the PSRR is 10% of FSR/V |
A graphic representation is shown in Figure 5-11.
Figure 5-11 Video DAC Power Supply Rejection Ratio
To ensure that the DAC SFDR specification is met, the PSRR values and the clock jitter requirements translate to the following limits on vdda_dac (for the Video DAC).
The maximum peak-to-peak noise on vdda (ripple) is defined in Table 5-24:
| Tone Frequency | Maximum Peak-to-Peak Noise on vdda_dac |
|---|---|
| 0 to 100 kHz | < 30 mVpp |
| > 100 kHz | Decreases 20 dB/dec. Example: at 1 MHz the maximum is 3 mVpp |
The maximum noise spectral density (white noise) is defined in Table 5-25:
| Supply Noise Bandwidth | Maximum Supply Noise Density |
|---|---|
| 0 to 100 kHz | < 20 V / Hz |
| > 100 kHz | Decreases 20 dB/dec. Example: at 1 MHz the maximum noise density is 2 / Hz |
Because the DAC PSRR deteriorates at a rate of 20 dB/dec after 100 kHz, it is highly recommended to have vdda_dac low pass filtered (proper decoupling) (see the illustrated application: Section 5.10.4, External Component Value Choice).
The full-scale output voltage VOUTMAX is regulated by the reference amplifier, and is set by an internal resistor RSET. IOUTMAX can be expressed as:
Where:
The output current IOUT appearing at DAC output is a function of both the input code and IOUTMAX and can be expressed as:
Where:
The output voltage is:
Where:
The TV-out buffer requires a per channel external resistors: ROUT1/2. The equation below can be used to select different resistor values (if necessary):
Recommended parameter values are:
| Recommended Value | UNIT | |
|---|---|---|
| CBG | 100 | nF |
| ROUT1/2 | 1650 | Ω |
In order to limit the reference noise bandwidth and to suppress transients on VREF, it is necessary to connect a large decoupling capacitor ©BG) between the tv_vref and vssa_dac pins.