ZHCSFO6A November 2016 – June 2017 ADS8900B , ADS8902B , ADS8904B
PRODUCTION DATA.
| MIN | MAX | UNIT | |
|---|---|---|---|
| RVDD to GND | –0.3 | 7 | V |
| DVDD to GND | –0.3 | 7 | V |
| REFIN to REFM | –0.3 | RVDD + 0.3 | V |
| REFM to GND | –0.1 | 0.1 | V |
| Analog Input (AINP, AINM) to GND | –0.3 | VREF + 0.3 | V |
| Digital input (RST, CONVST, CS, SCLK, SDI) to GND | –0.3 | DVDD + 0.3 | V |
| Digital output (READY, SDO-0, SDO-1, SDO-2, SDO-3) to GND | –0.3 | DVDD + 0.3 | V |
| Analog Input (AINP, AINM) to RVDD and GND | –130 | 130 | mA |
| Operating free-air temperature, TA | –40 | 125 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| THERMAL METRIC(1) | ADS890xB | UNITS | |
|---|---|---|---|
| RGE (VQFN) | |||
| 24 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 31.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 29.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 8.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
| ψJB | Junction-to-board characterization parameter | 8.9 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.0 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| FSR | Full-scale input range (AINP – AINM) |
–VREF | VREF | V | ||
| VIN | Absolute input voltage (AINP and AINM to REFM) |
0 | VREF | V | ||
| VCM | Common-mode voltage (AINP + AINM) / 2 |
(VREF / 2) – 0.1 | VREF / 2 | (VREF / 2) + 0.1 | V | |
| CIN | Input capacitance | Sample mode | 60 | pF | ||
| Hold mode | 4 | pF | ||||
| VOLTAGE REFERENCE INPUT (REFIN) | ||||||
| IREF | Reference input current | VREF = 5 V | 0.1 | 1 | µA | |
| CREF | Internal capacitance | 10 | pF | |||
| REFERENCE BUFFER OUTPUT (REFBUFOUT) | ||||||
| V(RO) | Reference buffer offset voltage (VREFBUFOUT – VREF) |
With EN_MARG = 0b(1), TA = 25°C(5) | –250 | 250 | µV | |
| CREFBUF | External ceramic decoupling capacitor | 10 | 22 | µF | ||
| RESR | External series resistor | 0 | 1 | 1.3 | Ω | |
| ISHRT | Short-circuit current | 30 | mA | |||
| Margining range | With EN_MARG = 1b(1) | ±4.5 | mV | |||
| Margining resolution | With EN_MARG = 1b(1) | 280 | µV | |||
| DC ACCURACY(2) (CREFBUF = 22 µF, RESR = 1 Ω) | ||||||
| Resolution | 20 | Bits | ||||
| NMC | No missing codes | 20 | Bits | |||
| INL | Integral nonlinearity(3) | TA = 0°C to +60°C | -2 | ±1 | 2 | ppm(4) |
| TA = –40°C to +85°C | -2.75 | ±1 | 2.75 | |||
| TA = –40°C to +125°C | -3.75 | ±1 | 3.75 | |||
| DNL | Differential nonlinearity(3) | -0.5 | ±0.2 | 0.5 | ppm(4) | |
| E(IO) | Input offset error(3) | TA = 25°C(5) | -11.5 | ±3 | 11.5 | ppm(4) |
| TA = –40°C to +125°C(5) | -60 | ±10 | 60 | |||
| dVOS/dT | Input offset thermal drift(5) | 1 | μV/°C | |||
| GE | Gain error(3) | EN_MARG = 0b(1)(6) | -0.03 | ±0.005 | 0.03 | %FSR |
| dGE/dT | Gain error thermal drift | EN_MARG = 0b(1)(6) | 3.6 | ppm/°C | ||
| TNS | Transition noise | 2.3 | ppm(4) | |||
| First output code deviation for burst-mode data acquisition |
See Reference Buffer Module | –3 | 3 | TNS | ||
| CMRR | Common-mode rejection ratio | dc to 20 kHz | 80 | dB | ||
| SAMPLING DYNAMICS | ||||||
| Aperture delay | 4 | ns | ||||
| tj-rms | Aperture jitter | 2 | ps RMS | |||
| f3-DB(small) | Small-signal bandwidth | 23 | MHz | |||
| AC ACCURACY(2)(7) (CREFBUF = 22 µF, RESR = 1 Ω) | ||||||
| SINAD | Signal-to-noise + distortion | fIN = 2 kHz, TA = –40°C to +85°C | 101.8 | 103.9 | dB | |
| fIN = 2 kHz, TA = –40°C to +125°C | 101.3 | 103.9 | ||||
| SNR | Signal-to-noise ratio | fIN = 2 kHz, TA = –40°C to +85°C | 102 | 104.5 | dB | |
| fIN = 2 kHz, TA = –40°C to +125°C | 101.5 | 104.5 | ||||
| fIN = 100 kHz | 99.5 | |||||
| THD | Total harmonic distortion | fIN = 2 kHz | –125 | dB | ||
| fIN = 100 kHz | –110 | |||||
| SFDR | Spurious-free dynamic range | fIN = 2 kHz | 125 | dB | ||
| LDO OUTPUT (DECAP) | ||||||
| VLDO | LDO output voltage (DECAP pins) |
2.85 | V | |||
| CLDO | External ceramic capacitor on DECAP pins | 1 | µF | |||
| tPU_LDO | LDO power-up time | CLDO = 1 µF, RVDD > VLDO | 1 | ms | ||
| ISHRT-LDO | Short-circuit current | 100 | mA | |||
| DIGITAL INPUTS | ||||||
| VIH | High-level input voltage | 1.65 V < DVDD < 2.3 V | 0.8 DVDD | DVDD + 0.3 | V | |
| 2.3 V < DVDD < 5.5 V | 0.7 DVDD | DVDD + 0.3 | ||||
| VIL | Low-level input voltage | 1.65 V < DVDD < 2.3 V | –0.3 | 0.2 DVDD | V | |
| 2.3 V < DVDD < 5.5 V | –0.3 | 0.3 DVDD | ||||
| Input current | ±0.01 | 0.1 | μA | |||
| DIGITAL OUTPUTS | ||||||
| VOH | High-level output voltage | IOH = 500-µA source | 0.8 DVDD | DVDD | V | |
| VOL | Low-level output voltage | IOH = 500-µA sink | 0 | 0.2 DVDD | V | |
| POWER SUPPLY | ||||||
| IRVDD | Analog supply current | ADS8900B at RVDD = 5 V, 1-MSPS | 4.2 | 5.8 | mA | |
| ADS8902B at RVDD = 5 V, 500-KSPS | 3.2 | 4 | mA | |||
| ADS8904B at RVDD = 5 V, 250-KSPS | 2.8 | 3.6 | mA | |||
| Static, no conversion | 970 | μA | ||||
| Static, PD_ADC = 1b(8) | 900 | μA | ||||
| Static, PD_REFBUF = 1b(8) | 120 | μA | ||||
| Static, PD_ADC = 1b and PD_REFBUF = 1b(8) | 40 | μA | ||||
| IDVDD | Digital supply current | DVDD = 3 V, CLOAD = 10 pF, no conversion | 1 | μA | ||
| PRVDD | Power dissipation | ADS8900B at RVDD = 5 V, 1-MSPS | 21 | 29 | mW | |
| ADS8902B at RVDD = 5 V, 500-KSPS | 16 | 20 | ||||
| ADS8904B at RVDD = 5 V, 250-KSPS | 14 | 18 | ||||
| MIN | TYP | MAX | UNIT | TIMING DIAGRAM | |||
|---|---|---|---|---|---|---|---|
| CONVERSION CYCLE | |||||||
| fcycle | Sampling frequency | ADS8900B | 1000 | kHz | Figure 1 | ||
| ADS8902B | 500 | ||||||
| ADS8904B | 250 | ||||||
| tcycle | ADC cycle-time period | ADS8900B | 1 | µs | |||
| ADS8902B | 2 | ||||||
| ADS8904B | 4 | ||||||
| twh_CONVST | Pulse duration: CONVST high | 30 | ns | ||||
| twl_CONVST | Pulse duration: CONVST low | 30 | ns | ||||
| tacq | Acquisition time | 300 | ns | ||||
| tqt_acq | Quiet acquisition time | 30 | ns | Figure 46, see Data Transfer Protocols | |||
| td_cnvcap | Quiet aperture time | 20 | ns | ||||
| ASYNCHRONOUS RESET, AND LOW POWER MODES | |||||||
| twl_RST | Pulse duration: RST low | 100 | ns | Figure 2 | |||
| SPI-COMPATIBLE SERIAL INTERFACE | |||||||
| fCLK | Serial clock frequency | 2.35 V ≤ DVDD ≤ 5.5 V, TA = –40°C to +125°C, VIH > 0.7 DVDD, VIL < 0.3 DVDD |
70 | MHz | Figure 3 | ||
| 1.65 V ≤ DVDD < 2.35 V, TA = –40°C to +125°C, VIH > 0.8 DVDD, VIL < 0.2 DVDD |
20 | ||||||
| 1.65 V ≤ DVDD < 2.35 V, TA = 0°C to +60°C, VIH > 0.8 DVDD, VIL < 0.2 DVDD |
57 | ||||||
| 1.65 V ≤ DVDD < 2.35 V, TA = –40°C to +125°C, VIH > 0.9 DVDD, VIL < 0.1 DVDD |
68 | ||||||
| tCLK | Serial clock time period | 1/fCLK | ns | Figure 3 | |||
| tph_CK | SCLK high time | 0.45 | 0.55 | tCLK | Figure 3 | ||
| tpl_CK | SCLK low time | 0.45 | 0.55 | tCLK | |||
| tsu_CSCK | Setup time: CS falling to the first SCLK capture edge | 12 | ns | ||||
| tsu_CKDI | Setup time: SDI data valid to the SCLK capture edge | 1.5 | ns | ||||
| tht_CKDI | Hold time: SCLK capture edge to (previous) data valid on SDI | 1 | ns | ||||
| tht_CKCS | Delay time: last SCLK falling to CS rising | 7 | ns | ||||
| SOURCE-SYNCHRONOUS SERIAL INTERFACE (External Clock)(1) | |||||||
| fCLK | Serial clock frequency | SDR (DATA_RATE = 0b), 2.35 V ≤ DVDD ≤ 5.5 V |
70 | MHz | Figure 4, see Data Transfer Protocols | ||
| DDR (DATA_RATE = 1b), 2.35 V ≤ DVDD ≤ 5.5 V |
35 | ||||||
| tCLK | Serial clock time period | 1/fCLK | ns | ||||
| PARAMETER | MIN | TYP | MAX | UNIT | TIMING DIAGRAM | ||
|---|---|---|---|---|---|---|---|
| CONVERSION CYCLE | |||||||
| tconv | Conversion time | ADS8900B | 600 | 670 | ns | Figure 1 | |
| ADS8902B | 1100 | 1200 | |||||
| ADS8904B | 2400 | 2500 | |||||
| ASYNCHRONOUS RESET, AND LOW POWER MODES | |||||||
| td_rst | Delay time: RST rising to RVS rising | 3 | ms | Figure 2 | |||
| tPU_ADC | Power-up time for converter module | 1 | ms | See PD_CNTL Register | |||
| tPU_REFBUF | Power-up time for internal reference buffer, CREFBUF = 22 µF | 10 | ms | ||||
| tPU_Device | Power-up time for device | CLDO = 1 µF, CREFBUF = 22 µF | 10 | ms | |||
| SPI-COMPATIBLE SERIAL INTERFACE | |||||||
| tden_CSDO | Delay time: CS falling to data enable | 9 | ns | Figure 3 | |||
| tdz_CSDO | Delay time: CS rising to SDO going to Hi-Z | 10 | ns | ||||
| td_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 13 | ns | ||||
| td_CSRDY_f | Delay time: CS falling to RVS falling | 12 | ns | Figure 4 | |||
| td_CSRDY_r | Delay time: CS rising to RVS rising |
After NOP operation | 30 | ns | Figure 4 | ||
| After WR or RD operation | 120 | ||||||
| SOURCE-SYNCHRONOUS SERIAL INTERFACE (External Clock)(1) | |||||||
| td_CKSTR_r | Delay time: SCLK launch edge to RVS rising | 13 | ns | Figure 4 | |||
| td_CKSTR_f | Delay time: SCLK launch edge to RVS falling | 13 | ns | ||||
| toff_STRDO_f | Time offset: RVS falling to (next) data valid on SDO | -2 | 2 | ns | |||
| toff_STRDO_r | Time offset: RVS rising to (next) data valid on SDO | -2 | 2 | ns | |||
| tph_STR | Strobe output high time, 2.35 V ≤ DVDD ≤ 5.5 V | 0.45 | 0.55 | tSTR | |||
| tpl_STR | Strobe output low time, 2.35 V ≤ DVDD ≤ 5.5 V | 0.45 | 0.55 | tSTR | |||
| SOURCE-SYNCHRONOUS SERIAL INTERFACE (Internal Clock) | |||||||
| td_CSSTR | Delay time: CS falling to RVS rising | 15 | 50 | ns | Figure 5 | ||
| tSTR | Strobe output time period | INTCLK option | 15 | ns | |||
| INTCLK / 2 option | 30 | ||||||
| INTCLK / 4 option | 60 | ||||||
| tph_STR | Strobe output high time | 0.45 | 0.55 | tSTR | |||
| tpl_STR | Strobe output low time | 0.45 | 0.55 | tSTR | |||
Figure 1. Conversion Cycle Timing
Figure 2. Asynchronous Reset Timing
Figure 4. Source-Synchronous Serial Interface Timing (External Clock)
Figure 5. Source-Synchronous Serial Interface Timing (Internal Clock)
| Typical DNL = ±0.2 ppm |
| 3250 devices |
| 3250 devices |
| REF_SEL[2:0] = 000b |
| EN_MARG = 0b |
| Standard Deviation = 2 ppm |
| fIN = 2 kHz | SNR = 104.5 dB | THD = –125 dB |
| fIN = 2 kHz |
| fIN = 2 kHz |
| Typical INL = ±0.75 ppm |
| 3250 devices |
| 3250 devices |
| EN_MARG = 0b |
| fIN = 2 kHz | SNR = 104.5 dB | THD = –125 dB |
| fIN = 2 kHz | SNR = 104.5 dB | THD = –125 dB |
| fIN = 2 kHz |
| fIN = 2 kHz |
| RVDD = 5 V |