ZHCSFT8B December 2016 – March 2021 ADS8691 , ADS8695 , ADS8699
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| TIMING SPECIFICATIONS | |||||
| tDEN_CSDO | Delay time: CONVST/CS falling edge to data enable | 9.5 | ns | ||
| tDZ_CSDO | Delay time: CONVST/CS rising to SDO-x going to 3-state | 10 | ns | ||
| tDEN_CSRVS | Delay time: CONVST/CS falling edge to first rising edge on RVS | 50 | ns | ||
| tD_RVSDO | Delay time: RVS rising to (next) data valid on SDO-x | 2.5 | ns | ||
| tINTCLK | Time period: internal clock | 15 | ns | ||
| tCYC_RVS | Time period: RVS signal | 15 | ns | ||
| tWH_RVS | RVS high time | 0.4 | 0.6 | tINTCLK | |
| tWL_RVS | RVS low time | 0.4 | 0.6 | tINTCLK | |
| tD_CSRVS | Delay time: CONVST/CS rising edge to RVS displaying internal device state | 15 | ns | ||