7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
| AINP or CHn to AGND |
–0.3 |
VA +0.3 |
V |
| +VA to AGND, +VBD to BDGND |
–0.3 |
7 |
V |
| Digital input voltage to BDGND |
–0.3 |
7 |
V |
| Digital output to BDGND |
–0.3 |
VA + 0.3 |
V |
| Input current to any pin except supply pins |
–10 |
10 |
mA |
| Operating temperature |
–40 |
125 |
°C |
| Junction temperature (TJ Max) |
|
150 |
°C |
| Storage temperature (Tstg) |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) DBT packaged versions of ADS79xx family devices are rated for MSL2 260°C per the JSTD-020 specifications and the RGE and RHB packaged versions of ADS79xx family devices are rated for MSL3 260C per JSTD-020 specifications