ZHCSK88A September   2010  – September 2019 ADS7947 , ADS7948 , ADS7949

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     ADS794x 方框图
  4. 4 修订历史记录
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions: ADS794x (12-, 10-, 8-Bit)
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: ADS7947 (12-Bit)
    6. 7.6  Electrical Characteristics: ADS7948 (10-Bit)
    7. 7.7  Electrical Characteristics: ADS7949 (8-Bit)
    8. 7.8  Timing Requirements
    9. 7.9  Switching Characteristics
    10. 7.10 Typical Characteristics: ADS7947, ADS7948, ADS7949
    11. 7.11 Typical Characteristics: ADS7947 (12-Bit)
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Multiplexer and ADC Input
      2. 8.3.2 Reference
      3. 8.3.3 Clock
      4. 8.3.4 ADC Transfer Function
      5. 8.3.5 Power-Down
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device Operation
    5. 8.5 Programming
      1. 8.5.1 16-Clock Frame
      2. 8.5.2 32-Clock Frame
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Driving an ADC Without a Driving Op Amp
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 相关链接
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Power-Down

The ADS7947, ADS7948, and ADS7949 family of devices offers an easy-to-use power-down feature available through a dedicated PDEN pin (pin 12). A high level on PDEN at the CS rising edge enables the power-down mode for that particular cycle. Figure 44 to Figure 46 illustrate device operation with power-down in both 32-clock and 16-clock mode.

Many applications must slow device operation. For speeds below approximately 500 kSPS, the 32-clock mode can be used with power-down. This capability results in considerable power savings.

As illustrated in Figure 44, PDEN is held at a logic '1' level. The device observes the PDEN status only at the CS rising edge; however, for continuous low-speed operation, continuously hold PDEN = 1. The devices detect power-down mode on the CS rising edge with PDEN = 1.

ADS7947 ADS7948 ADS7949 ai_tim_32clk_slow_las708.gifFigure 44. Operation With a 32-Clock Frame in Power-Down Mode (PDEN = 1)

On the CS falling edge, the devices start normal operation as previously described. The devices complete conversions on the 14th SCLK rising edge. (Conversions complete on the 11th and ninth SCLK rising edge for 10-bit and 8-bit devices, respectively.) The devices enter the power-down state immediately after conversions complete. However, the devices can still output data as per the timings described previously. The devices consume dynamic power-down current (IPD-DYNAMIC) during data out operations. TI recommends stopping the clock after the 32nd SCLK falling edge to further save power down to the static power-down current level (IPD-STATIC). The devices power up again on the SCLK rising edge. However, they require an extra 1µs to power up completely. CS must be high for the 1µs + tACQ (min) period.

In some applications, data collection is accomplished in burst mode. The system powers down after data collection. 16-clock mode is convenient for these applications. Figure 45 and Figure 46 detail power saving in 16-clock burst mode.

As illustrated in Figure 45, the two frames capturing the N–1 and Nth samples are normal 16-clock frames. Keeping PDEN = 1 prior to the CS rising edge in the next frame ensures that the devices detect the power-down mode. Data from the Nth sample are read during this frame. The Nth sample represents the last data of interest in the burst of conversions. The devices enter power-down state after the end of conversions. This state is the 14th, 11th, or ninth SCLK rising edge for the 12-, 10-, and 8-bit devices, respectively. The clock can be stopped after the 14th SCLK falling edge; however, TI still recommends stopping the clock after the 16th SCLK falling edge. There must be no more than 29 SCLK falling edges during the CS low period. This limitation ensures that the devices remain in 16-clock mode.

The devices remain in a power-down state as long as CS is low. A CS rising edge with PDEN = 0 brings the devices out of the power-down state. Ensure that the CS high time for the first sample after power up is more than 1 µs + tACQ (min).

ADS7947 ADS7948 ADS7949 ai_tim_16clk_enter_las708.gifFigure 45. Entry Into Power-Down With 16-Clock Burst Mode
ADS7947 ADS7948 ADS7949 ai_tim_16clk_exit_las708.gifFigure 46. Exit From Power-Down With 16-Clock Burst Mode