ZHCS960C June 2012 – January 2017 ADS131E04 , ADS131E06 , ADS131E08
PRODUCTION DATA.
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD | Analog power supply | AVDD to AVSS | 2.7 | 5.0 | 5.25 | V |
| DVDD | Digital power supply | DVDD to DGND | 1.7 | 1.8 | 3.6 | V |
| Analog to digital supply | AVDD to DVDD | –2.1 | 3.6 | V | ||
| ANALOG INPUTS | ||||||
| VIN | Differential input voltage | VIN = V(INxP) – V(INxN) | –VREF / Gain | VREF / Gain | V | |
| VCM | Common-mode input voltage | VCM = (V(INxP) – V(INxN)) / 2 | See the Input Common-Mode Range section | V | ||
| VOLTAGE REFERENCE INPUTS | ||||||
| VREF | Reference input voltage | AVDD = 3 V, VREF = (VVREFP – VVREFN) | 2 | 2.5 | AVDD | V |
| AVDD = 5 V, VREF = (VVREFP – VVREFN) | 2 | 4 | AVDD | V | ||
| VREFN | Negative reference input | AVSS | V | |||
| VREFP | Positive input | AVDD – 3 | AVSS + 2.5 | AVDD | V | |
| EXTERNAL CLOCK SOURCE | ||||||
| fCLK | Master clock rate | CLKSEL pin = 0, (AVDD – AVSS) = 3 V |
1.7 | 2.048 | 2.25 | MHz |
| CLKSEL pin = 0, (AVDD – AVSS) = 5 V |
1.0 | 2.048 | 2.25 | |||
| DIGITAL INPUTS | ||||||
| Input voltage | DGND – 0.1 | DVDD + 0.1 | V | |||
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –40 | 105 | °C | ||
| THERMAL METRIC(1) | ADS131E0x | UNIT | |
|---|---|---|---|
| PAG (TQFP) | |||
| 64 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 35 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 31 | °C/W |
| RθJB | Junction-to-board thermal resistance | 26 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
| ψJB | Junction-to-board characterization parameter | NA | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | NA | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||||
| Ci | Input capacitance | 20 | pF | |||||
| IIB | Input bias current | PGA output in normal range | 5 | nA | ||||
| DC input impedance | 200 | MΩ | ||||||
| PGA PERFORMANCE | ||||||||
| Gain settings | 1, 2, 4, 8, 12 | |||||||
| BW | Bandwidth | See Table 3 | ||||||
| ADC PERFORMANCE | ||||||||
| DR | Data rate | fCLK = 2.048 MHz | 1 | 64 | kSPS | |||
| Resolution | DR = 1 kSPS, 2 kSPS, 4 kSPS, 8 kSPS, and 16 kSPS | 24 | Bits | |||||
| DR = 32 kSPS and 64 kSPS | 16 | Bits | ||||||
| CHANNEL PERFORMANCE (DC PERFORMANCE) | ||||||||
| INL | Integral nonlinearity | Full-scale, best fit | 10 | ppm | ||||
| Dynamic range | G = 1 | 105 | dB | |||||
| Gain settings other than 1 | See the Noise Measurements section | |||||||
| EO | Offset error | 350 | μV | |||||
| Offset error drift | 0.65 | μV/°C | ||||||
| EG | Gain error | Excluding voltage reference error | 0.1% | |||||
| Gain drift | Excluding voltage reference drift | 3 | ppm/°C | |||||
| Gain match between channels | 0.2 | % of FS | ||||||
| CHANNEL PERFORMANCE (AC PERFORMANCE) | ||||||||
| CMRR | Common-mode rejection ratio | fCM = 50 Hz and 60 Hz(1) | –110 | dB | ||||
| PSRR | Power-supply rejection ratio | fPS = 50 Hz and 60 Hz | –80 | dB | ||||
| Crosstalk | fIN = 50 Hz and 60 Hz | –110 | dB | |||||
| Accuracy | 3000:1 dynamic range with a 1-second measurement (VRMS / IRMS) |
AVDD = 3 V, VREF = 2.4 V | 0.04% | |||||
| AVDD = 5 V, VREF = 4 V | 0.025% | |||||||
| SNR | Signal-to-noise ratio | fIN = 50 Hz and 60 Hz, gain = 1 | 107 | dB | ||||
| THD | Total harmonic distortion | 10 Hz, –0.5 dBFs | –93 | dB | ||||
| INTERNAL REFERENCE | ||||||||
| VREF | Output voltage | TA = 25°C, VREF = 2.4 V | 2.394 | 2.4 | 2.406 | V | ||
| TA = 25°C, VREF = 4 V | 4 | V | ||||||
| VREF accuracy | ±0.2% | |||||||
| Temperature drift | TA = –40°C to +105°C | 20 | ppm/°C | |||||
| Start-up time | Settled to 0.2% | 150 | ms | |||||
| EXTERNAL REFERENCE | ||||||||
| Input impedance | 6 | kΩ | ||||||
| INTERNAL OSCILLATOR | ||||||||
| Accuracy | ±2% | |||||||
| TA = 25°C | ±0.5% | |||||||
| TA = –40°C to 105°C | 2.5% | |||||||
| Internal oscillator clock frequency | Nominal frequency | 2.048 | MHz | |||||
| Internal oscillator start-up time | 20 | μs | ||||||
| Internal oscillator power consumption | 120 | μW | ||||||
| FAULT DETECT AND ALARM | ||||||||
| Comparator threshold accuracy | ±30 | mV | ||||||
| OPERATIONAL AMPLIFIER | ||||||||
| Integrated noise | 0.1 Hz to 250 Hz | 9 | µVRMS | |||||
| Noise density | 2 kHz | 120 | nV/√Hz | |||||
| GBP | Gain bandwidth product | 50 kΩ || 10-pF load | 100 | kHz | ||||
| SR | Slew rate | 50 kΩ || 10-pF load | 0.25 | V/µs | ||||
| Load current | 50 | µA | ||||||
| THD | Total harmonic distortion | fIN = 100 Hz | 70 | dB | ||||
| Common-mode input range | AVSS + 0.7 | AVDD – 0.3 | V | |||||
| Quiescent power consumption | 20 | µA | ||||||
| SYSTEM MONITORS | ||||||||
| Supply reading error | Analog | 2% | ||||||
| Digital | 2% | |||||||
| Device wake up | From power-up to DRDY low | 150 | ms | |||||
| STANDBY mode | 31.25 | µs | ||||||
| Temperature sensor reading | Voltage | TA = 25°C | 145 | mV | ||||
| Coefficient | 490 | μV/°C | ||||||
| SELF-TEST SIGNAL | ||||||||
| Signal frequency | See the Register Map section for settings | fCLK / 221 | Hz | |||||
| fCLK / 220 | ||||||||
| Signal voltage | See the Register Map section for settings | ±1 | mV | |||||
| ±2 | ||||||||
| DIGITAL INPUT AND OUTPUT (DVDD = 1.8 V to 3.6 V) | ||||||||
| VIH | Logic level, input voltage |
High | 0.8 DVDD | DVDD+0.1 | V | |||
| VIL | Low | –0.1 | 0.2 DVDD | V | ||||
| VOH | Logic level, output voltage |
High | IOH = –500 µA | 0.9 DVDD | V | |||
| VOL | Low | IOL = +500 µA | 0.1 DVDD | V | ||||
| IIN | Input current | 0 V < VDigitalInput < DVDD | –10 | 10 | μA | |||
| SUPPLY CURRENT (OPERATIONAL AMPLIFIER TURNED OFF) | ||||||||
| IAVDD | Normal mode | AVDD – AVSS = 3 V | 5.1 | mA | ||||
| AVDD – AVSS = 5 V | 5.8 | mA | ||||||
| IDVDD | DVDD = 3.3 V | 1 | mA | |||||
| DVDD = 1.8 V | 0.4 | mA | ||||||
| POWER DISSIPATION (ANALOG SUPPLY = 3 V) | ||||||||
| Quiescent power dissipation | ADS131E04 | Normal mode | 9.3 | 10.2 | mW | |||
| Power-down mode | 10 | µW | ||||||
| Standby mode | 2 | mW | ||||||
| ADS131E06 | Normal mode | 12.7 | 13.5 | mW | ||||
| Power-down mode | 10 | µW | ||||||
| Standby mode | 2 | mW | ||||||
| ADS131E08 | Normal mode | 16 | 17.6 | mW | ||||
| Power-down mode | 10 | µW | ||||||
| Standby mode | 2 | mW | ||||||
| POWER DISSIPATION (ANALOG SUPPLY = 5 V) | ||||||||
| Quiescent power dissipation | ADS131E04 | Normal mode | 18 | mW | ||||
| Power-down mode | 20 | µW | ||||||
| Standby mode | 4.2 | mW | ||||||
| ADS131E06 | Normal mode | 24.3 | mW | |||||
| Power-down mode | 20 | µW | ||||||
| Standby mode | 4.2 | mW | ||||||
| ADS131E08 | Normal mode | 29.7 | mW | |||||
| Power-down mode | 20 | µW | ||||||
| Standby mode | 4.2 | mW | ||||||
| 2.7 V ≤ DVDD ≤ 3.6 V | 1.7 V ≤ DVDD ≤ 2.0 V | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| tCLK | Master clock period | 444 | 588 | 444 | 588 | ns |
| tCSSC | Delay time, first SCLK rising edge after CS falling edge | 6 | 17 | ns | ||
| tSCLK | SCLK period | 50 | 66.6 | ns | ||
| tSPWH, L | Pulse duration, SCLK high or low | 15 | 25 | ns | ||
| tDIST | Setup time, DIN valid before SCLK falling edge | 10 | 10 | ns | ||
| tDIHD | Hold time, DIN valid after SCLK falling edge | 10 | 11 | ns | ||
| tCSH | Pulse duration, CS high | 2 | 2 | tCLK | ||
| tSCCS | Delay time, CS rising edge after final SCLK falling edge | 4 | 4 | tCLK | ||
| tSDECODE | Command decode time | 4 | 4 | tCLK | ||
| tDISCK2ST | Setup time, DAISY_IN valid before SCLK falling edge | 10 | 10 | ns | ||
| tDISCK2HT | Hold time, DAISY_IN valid after SCLK falling edge | 10 | 10 | ns | ||
| PARAMETER | 2.7 V ≤ DVDD ≤ 3.6 V | 1.7 V ≤ DVDD ≤ 2.0 V | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| tCSDOD | Propagation delay time, CS falling edge to DOUT driven | 10 | 20 | ns | ||
| tDOST | Propagation delay time, SCLK rising edge to valid new DOUT | 17 | 32 | ns | ||
| tDOHD | Hold time, SCLK falling edge to invalid DOUT | 10 | 10 | ns | ||
| tCSDOZ | Propagation delay time, CS rising edge to DOUT high impedance | 10 | 20 | ns | ||
NOTE:
SPI settings are CPOL = 0 and CPHA = 1.