ZHCS146C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register controls the respiration and calibration functionality.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CALIB_ON | 0 | 0 | 0 | 0 | RESP_FREQ | RLDREF_INT | 1 |
| Bit 7 | CALIB_ON: Calibration on | |||
| This bit is used to enable offset calibration.
0 = Off (default) 1 = On |
||||
| Bits[6:3] | Must be '0' | |||
| Bit 2 | RESP_FREQ: Respiration control frequency (ADS1292R only) | |||
| This bit controls the respiration control frequency when RESP_CTRL = 0. This bit must be written with '1' for the ADS1291 and ADS1292.
0 = 32 kHz (default) 1 = 64 kHz |
||||
| Bit 1 | RLDREF_INT: RLDREF signal | |||
| This bit determines the RLDREF signal source.
0 = RLDREF signal fed externally 1 = RLDREF signal (AVDD – AVSS) / 2 generated internally (default) |
||||
| Bit 0 | Must be set to '1' | |||