6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| AVDD to AVSS |
–0.3 |
5.5 |
V |
| DVDD to DGND |
–0.3 |
3.9 |
V |
| AVSS to DGND |
–3 |
0.2 |
V |
| Analog input to AVSS |
AVSS – 0.3 |
AVDD + 0.3 |
V |
| Digital input to DVDD |
DVSS – 0.3 |
DVDD + 0.3 |
V |
| Input current to any pin except supply pins |
|
±10 |
mA |
| Input current |
Momentary |
|
±100 |
mA |
| Continuous |
|
±10 |
| Operating temperature range |
–40 |
+85 |
°C |
| Maximum junction temperature (TJ) |
|
150 |
°C |
| Storage temperature, Tstg |
–60 |
+150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.