ZHCS146C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register configures each ADC channel sample rate.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SINGLE_SHOT | 0 | 0 | 0 | 0 | DR2 | DR1 | DR0 |
| Bit 7 | SINGLE_SHOT: Single-shot conversion | |||
|---|---|---|---|---|
| This bit sets the conversion mode
0 = Continuous conversion mode (default) 1 = Single-shot mode |
||||
| Bits[6:3] | Must be set to '0' | |||
| Bits[2:0] | DR[2:0]: Channel oversampling ratio | |||
| These bits determine the oversampling ratio of both channel 1 and channel 2. | ||||
| BIT | OVERSAMPLING RATIO | DATA RATE(1) | ||
| 000 | fMOD / 1024 | 125 SPS | ||
| 001 | fMOD / 512 | 250 SPS | ||
| 010 | fMOD / 256 | 500 SPS (default) | ||
| 011 | fMOD / 128 | 1 kSPS | ||
| 100 | fMOD / 64 | 2 kSPS | ||
| 101 | fMOD / 32 | 4 kSPS | ||
| 110 | fMOD / 16 | 8 kSPS | ||
| 111 | Do not use | Do not use | ||