ZHCSHW1C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| SERIAL INTERFACE | ||||
| td(CSSC) | Delay time, first SCLK rising edge after CS falling edge(1) | 50 | ns | |
| tsu(DI) | Setup time, DIN valid before SCLK falling edge | 25 | ns | |
| th(DI) | Hold time, DIN valid after SCLK falling edge | 25 | ns | |
| tc(SC) | SCLK period(2) | 97 | 106 | ns |
| tw(SCH), tw(SCL) | Pulse duration, SCLK high or low | 40 | ns | |
| td(SCCS) | Delay time, last SCLK falling edge before CS rising edge | 50 | ns | |
| tw(CSH) | Pulse duration, CS high to reset interface | 25 | ns | |
| td(SCIR) | Delay time, SCLK high or low to force interface auto-reset | 65540 | 1/fCLK | |
| RESET | ||||
| tw(RSTL) | Pulse duration, RESET low | 4 | 1/fCLK | |
| CONVERSION CONTROL | ||||
| tw(STH) | Pulse duration, START high | 4 | 1/fCLK | |
| tw(STL) | Pulse duration, START low | 4 | 1/fCLK | |
| tsu(DRST) | Setup time, START low or STOP command after DRDY low to stop next conversion (continuous mode) | 100 | 1/fCLK | |
| th(DRSP) | Hold time, START low or STOP command after DRDY low to continue next conversion (continuous mode) | 150 | 1/fCLK | |