ZHCSE76E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
The ADS111x-Q1 provide 16 bits of data in binary 2's-complement format. A positive full-scale (+FS) input produces an output code of 7FFFh and a negative full-scale (–FS) input produces an output code of 8000h. The output clips at these codes for signals that exceed full-scale. Table 8-3 summarizes the ideal output codes for different input signals. Figure 8-12 shows code transitions versus input voltage.
| INPUT SIGNAL VIN = (VAINP – VAINN) |
IDEAL OUTPUT CODE(1)(1) |
|---|---|
| ≥ +FS (215 – 1)/215 | 7FFFh |
| +FS/215 | 0001h |
| 0 | 0000h |
| –FS/215 | FFFFh |
| ≤ –FS | 8000h |
Figure 8-12 Code Transition Diagram