ZHCSNC4B February 2021 – September 2022 ADC3661 , ADC3662 , ADC3663
PRODUCTION DATA
The ADC366x can be operated using a differential or a single ended clock input where the single ended clock consumes less power consumption. However clock amplitude impacts the ADC aperture jitter and consequently the SNR. For maximum SNR performance, a large clock signal with fast slew rates needs to be provided.