ZHCSNB7A February 2021 – October 2022 ADC3581 , ADC3582 , ADC3583
PRODUCTION DATA
If required, the serial interface registers can be cleared and reset to default settings during operation either:
After hardware or software reset, the wait time is also ~ 200000 clock cycles before the SPI registers can be programmed.