ZHCSXJ6B December 2024 – June 2025 ADC3568 , ADC3569
PRODUCTION DATA
| 寄存器 地址 | 寄存器数据 | |||||||
|---|---|---|---|---|---|---|---|---|
| A[11:0] | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| 0x025 | 0 | 0 | 0 | CFG RDY | 0 | 0 | 0 | 0 |
| 0x100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 复位 |
| 0x101 | 0 | 0 | 0 | GBL PDN | 0 | 0 | 0 | 0 |
| 0x102 | 0 | SYSREF DET CLR | 0 | 0 | 0 | 0 | 0 | 0 |
| 0x104 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | CHA TERM |
| 0x10A | 0 | 0 | 0 | 0 | 0 | OVR CLR | OVR STICKY | |
| 0x10B | OVR LENGTH | |||||||
| 0x110 | LVDS TERM | 0 | LVDS ½ 摆幅 | 0 | 0 | SDR/DDR | SWAP CH | 0 |
| 0x111 | LVDS DATA INV [7:0] | |||||||
| 0x112 | LVDS DATA INV [15:8] | |||||||
| 0x113 | LVDS PDN [14:8] | 0 | ||||||
| 0x114 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | LVDS PDN [15] |
| 0x115 | 0 | 0 | 0 | 0 | FCLK DC | FCLK DIS | 0 | 0 |
| 0x116 | LVDS MUX EN | LVDS 交换上升/下降 | 0 | 0 | 0 | LVDS SCR | ||
| 0x117 | DOUT1 MUX | DOUT0 MUX | ||||||
| 0x118 | DOUT3 MUX | DOUT2 MUX | ||||||
| 0x119 | DOUT5 MUX | DOUT4 MUX | ||||||
| 0x11A | DOUT7 MUX | DOUT6 MUX | ||||||
| 0x11B | DOUT9 MUX | DOUT8 MUX | ||||||
| 0x11C | DOUT11 MUX | DOUT10 MUX | ||||||
| 0x11D | DOUT13 MUX | DOUT12 MUX | ||||||
| 0x11E | DOUT15 MUX | DOUT14 MUX | ||||||
| 0x132 | HIGH FIN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| 0x140 | 0 | SYSREF DET | SYSREF OR | SYSREF X5 | SYSREF X4 | SYSREF X3 | SYSREF X2 | SYSREF X1 |
| 0x146 | 0 | 0 | 0 | GPIO 配置 | ||||
| 0x14A | 0 | 0 | 0 | PATTERN CLK | 0 | TEST PATTERN | ||
| 0x14B | CUSTOM PATTERN [7:0] | |||||||
| 0x14C | CUSTOM PATTERN [15:8] | |||||||
| 0x14D | 0 | 0 | 0 | 0 | CUSTOM PATTERN [19:16] | |||
| 0x15B | DIGITAL GAIN CHA | |||||||
| 0x160 | 0 | 0 | 0 | 0 | 0 | 0 | SYSREF MODE | |
| 0x161 | LVDS SYSREF MASK | DDC SYSREF MASK | NCO SYSREF MASK | TIMER SYSREF MASK | ||||
| 0x162 | SYSREF TIME STAMP | 0 | 6dB GAIN OVERRIDE | COMPLEX DDC EN | OUTPUT RES | 输出格式 | ||
| 0x163 | DDC3 MUX | DDC2 MUX | DDC1 MUX | DDC0 MUX | ||||
| 0x164 | NCO3 UPDATE | NCO2 UPDATE | NCO1 UPDATE | NCO0 UPDATE | SEL NEG IM | 0 | 0 | NCO MODE |
| 0x165 | 0 | 0 | 0 | LOW LATENCY EN | 0 | DIS NCO AUTO UPDATE | NCO SEL EN | NCO COMMON UPDATE |
| 0x166 | DDC3 NCO SEL | DDC2 NCO SEL | DDC1 NCO SEL | DDC0 NCO SEL | ||||
| 0x167 | DDC1 DECIMATION | DDC0 DECIMATION | ||||||
| 0x168 | DDC3 DECIMATION | DDC2 DECIMATION | ||||||
| 0x169 | UNEQUAL DECIMATION | 0 | DDC 数量 | COMMON DECIMATION | ||||
| 0x16B | UPDATE NYQUIST ZONE | NYQUIST_ZONE | ||||||
| 0x205..0x200 | DDC0 NCO FREQUENCY0 [47:0] | |||||||
| 0x20B..0x206 | DDC0 NCO FREQUENCY1 [47:0] | |||||||
| 0x211..0x20C | DDC0 NCO FREQUENCY2 [47:0] | |||||||
| 0x217..0x212 | DDC0 NCO FREQUENCY3 [47:0] | |||||||
| 0x219/0x218 | DDC0 NCO PHASE0 [15:0] | |||||||
| 0x21B/0x21A | DDC0 NCO PHASE1 [15:0] | |||||||
| 0x21D/0x21C | DDC0 NCO PHASE2 [15:0] | |||||||
| 0x21F/0x21E | DDC0 NCO PHASE3 [15:0] | |||||||
| 0x245..0x240 | DDC1 NCO FREQUENCY0 [47:0] | |||||||
| 0x24B..0x246 | DDC1 NCO FREQUENCY1 [47:0] | |||||||
| 0x251..0x24C | DDC1 NCO FREQUENCY2 [47:0] | |||||||
| 0x257..0x252 | DDC1 NCO FREQUENCY3 [47:0] | |||||||
| 0x259/0x258 | DDC1 NCO PHASE0 [15:0] | |||||||
| 0x25B/0x25A | DDC1 NCO PHASE1 [15:0] | |||||||
| 0x25D/0x25C | DDC1 NCO PHASE2 [15:0] | |||||||
| 0x25F/0x25E | DDC1 NCO PHASE3 [15:0] | |||||||
| 0x285..0x280 | DDC2 NCO FREQUENCY0 [47:0] | |||||||
| 0x28B..0x286 | DDC2 NCO FREQUENCY1 [47:0] | |||||||
| 0x291..0x28C | DDC2 NCO FREQUENCY2 [47:0] | |||||||
| 0x297..0x292 | DDC2 NCO FREQUENCY3 [47:0] | |||||||
| 0x299/0x298 | DDC2 NCO PHASE0 [15:0] | |||||||
| 0x29B/0x29A | DDC2 NCO PHASE1 [15:0] | |||||||
| 0x29D/0x29C | DDC2 NCO PHASE2 [15:0] | |||||||
| 0x29F/0x29E | DDC2 NCO PHASE3 [15:0] | |||||||
| 0x2C5...0x2C0 | DDC3 NCO FREQUENCY0 [47:0] | |||||||
| 0x2CB..0x2C6 | DDC3 NCO FREQUENCY1 [47:0] | |||||||
| 0x2D1..0x2CC | DDC3 NCO FREQUENCY2 [47:0] | |||||||
| 0x2D7..0x2D2 | DDC3 NCO FREQUENCY3 [47:0] | |||||||
| 0x2D9/0x2D8 | DDC3 NCO PHASE0 [15:0] | |||||||
| 0x2DB/0x2DA | DDC3 NCO PHASE1 [15:0] | |||||||
| 0x2DD/0x2DC | DDC3 NCO PHASE1 [15:0] | |||||||
| 0x2DF/0x2DE | DDC3 NCO PHASE3 [15:0] | |||||||
| 0x590 | 0 | 0 | 0 | 0 | 0 | 0 | ENABLE DCLK DIVIDER | 0 |
| 0x691 | LVDS PDN [5:7] | DCLK PD | 0 | 0 | 0 | 0 | ||
| 0x692 | 0 | 0 | 0 | LVDS PDN [0:4] | ||||