ZHCSCR5B May 2014 – November 2014 ADC34J42 , ADC34J43 , ADC34J44 , ADC34J45
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AVDD | 4, 5, 8, 9, 12, 17, 20, 25, 28, 29, 32, 39, 46 | I | Analog 1.8-V power supply |
| CLKM | 18 | I | Negative differential clock input for the ADC |
| CLKP | 19 | I | Positive differential clock input for the ADC |
| DAM | 48 | O | Negative serial JESD204B output for channel A |
| DAP | 47 | O | Positive serial JESD204B output for channel A |
| DBM | 45 | O | Negative serial JESD204B output for channel B |
| DBP | 44 | O | Positive serial JESD204B output for channel B |
| DCM | 41 | O | Negative serial JESD204B output for channel C |
| DCP | 40 | O | Positive serial JESD204B output for channel C |
| DDM | 38 | O | Negative serial JESD204B output for channel D |
| DDP | 37 | O | Positive serial JESD204B output for channel D |
| DVDD | 3, 34 | I | Digital 1.8-V power supply |
| GND | PowerPAD™ | I | Ground, 0 V |
| INAM | 6 | I | Negative differential analog input for channel A |
| INAP | 7 | I | Positive differential analog input for channel A |
| INBM | 11 | I | Negative differential analog input for channel B |
| INBP | 10 | I | Positive differential analog input for channel B |
| INCM | 26 | I | Negative differential analog input for channel C |
| INCP | 27 | I | Positive differential analog input for channel C |
| INDM | 31 | I | Negative differential analog input for channel D |
| INDP | 30 | I | Positive differential analog input for channel D |
| OVRA | 2 | O | Overrange indicator for channel A |
| OVRB | 1 | O | Overrange indicator for channel B |
| OVRC | 36 | O | Overrange indicator for channel C |
| OVRD | 35 | O | Overrange indicator for channel D |
| PDN | 33 | I | Power-down control. This pin has an internal 150-kΩ pull-down resistor. |
| RESET | 21 | I | Hardware reset; active high. This pin has an internal 150-kΩ, pull-down resistor. |
| SCLK | 13 | I | Serial interface clock input. This pin has an internal 150-kΩ pull-down resistor. |
| SDATA | 14 | I | Serial interface data input. This pin has an internal 150-kΩ pull-down resistor. |
| SDOUT | 16 | O | Serial interface data output |
| SEN | 15 | I | Serial interface enable. Active low. This pin has an internal 150-kΩ pull-up resistor to AVDD. |
| SYNCM~ | 42 | I | Negative JESD204B synch input |
| SYNCP~ | 43 | I | Positive JESD204B synch input |
| SYSREFM | 23 | I | Negative external SYSREF input |
| SYSREFP | 22 | I | Positive external SYSREF input |
| VCM | 24 | O | Common-mode voltage output for the analog inputs |