ZHCSON7 July 2021 ADC12DJ800-Q1 , ADC12QJ800-Q1 , ADC12SJ800-Q1
PRODUCTION DATA
Input full-scale voltage (VFS) adjustment is available, in fine increments, through FS_RANGE. All inputs are set to the same full-scale voltage setting. The available adjustment range is specified in the Recommended Operating Conditions table. Larger full-scale voltages improve SNR and noise floor (in dBFS/Hz) performance.