SNAS304H January 2006 – April 2016 ADC121S101 , ADC121S101-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Analog supply voltage, VA | –0.3 | 6.5 | V | |
| Voltage on any digital pin to GND | –0.3 | 6.5 | V | |
| Voltage on any analog pin to GND | –0.3 | VA + 0.3 | V | |
| Input current at any pin(4) | ±10 | mA | ||
| Package input current(4) | ±20 | mA | ||
| Power consumption at TA = 25°C | See(5) | |||
| Junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3500 | V |
| Machine model (MM) | ±300 | |||
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±3500 | V | |
| Charged-device model (CDM), per AEC Q100-011, all pins | ±300 | ||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VA | Supply voltage | 2.7 | 5.25 | V | |
| Digital input pins voltage (regardless of supply voltage) | –0.3 | 5.25 | V | ||
| Analog input pins voltage | 0 | VA | V | ||
| Clock frequency | 25 | 20000 | kHz | ||
| Sample rate | Up to 1 Msps |
||||
| TA | Operating temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | ADC121S101 | UNIT | ||
|---|---|---|---|---|
| NGF (WSON) | DBV (SOT-23) | |||
| 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 94 | 265 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 118 | 151 | °C/W |
| RθJB | Junction-to-board thermal resistance | 69 | 30 | °C/W |
| ψJT | Junction-to-top characterization parameter | 6.5 | 30 | °C/W |
| ψJB | Junction-to-board characterization parameter | 69 | 29 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 15 | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CONVERTER | |||||||
| Resolution with no missing codes | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C | 12 | Bits | ||||
| INL | Integral non-linearity | –40°C ≤ TA ≤ 85°C, VA = 2.7 V to 3.6 V |
SOT-23 | –1 | ±0.4 | 1 | LSB |
| WSON | –1.2 | ±0.4 | 1 | ||||
| TA = 125°C, VA = 2.7 V to 3.6 V |
SOT-23 | –1.1 | 1 | ||||
| WSON | –1.3 | 1 | |||||
| DNL | Differential non-linearity | –40°C ≤ TA ≤ 85°C, VA = 2.7 V to 3.6 V | 0.5 | 1 | LSB | ||
| –0.9 | –0.3 | ||||||
| TA = 125°C, VA = 2.7 V to 3.6 V | –1 | 1 | |||||
| VOFF | Offset error | –40°C ≤ TA ≤ 125°C, VA = 2.7 V to 3.6 V | –1.2 | ±0.1 | 1.2 | LSB | |
| GE | Gain error | –40°C ≤ TA ≤ 125°C, VA = 2.7 V to 3.6 V |
SOT-23 | –1.2 | ±0.2 | 1.2 | LSB |
| WSON | –1.5 | ±0.2 | 1.5 | ||||
| DYNAMIC CONVERTER | |||||||
| SINAD | Signal-to-noise plus distortion ratio | VA = 2.7 V to 5.25 V, –40°C ≤ TA ≤ 125°C fIN = 100 kHz, –0.02 dBFS |
70 | 72 | dB | ||
| SNR | Signal-to-noise ratio | VA = 2.7 V to 5.25 V, –40°C ≤ TA ≤ 85°C fIN = 100 kHz, –0.02 dBFS |
70.8 | 72.5 | dB | ||
| VA = 2.7 V to 5.25 V, TA = 125°C fIN = 100 kHz, –0.02 dBFS |
70.6 | ||||||
| THD | Total harmonic distortion | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS |
–80 | dB | |||
| SFDR | Spurious-free dynamic range | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS |
82 | dB | |||
| ENOB | Effective number of bits | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS, –40°C ≤ TA ≤ 125°C |
11.3 | 11.6 | Bits | ||
| IMD | Intermodulation distortion, second order terms |
VA = 5.25 V, fa = 103.5 kHz, fb = 113.5 kHz | –78 | dB | |||
| Intermodulation distortion, third order terms |
VA = 5.25 V, fa = 103.5 kHz, fb = 113.5 kHz | –78 | dB | ||||
| FPBW | –3-dB full power bandwidth | VA = 5 V | 11 | MHz | |||
| VA = 3 V | 8 | ||||||
| ANALOG INPUT | |||||||
| VIN | Input range | 0 to VA | V | ||||
| IDCL | DC leakage current | –40°C ≤ TA ≤ 125°C | –1 | 1 | µA | ||
| CINA | Input capacitance | Track mode | 30 | pF | |||
| Hold mode | 4 | ||||||
| DIGITAL INPUT | |||||||
| VIH | Input high voltage | VA = 5.25 V, –40°C ≤ TA ≤ 125°C | 2.4 | V | |||
| VA = 3.6 V, –40°C ≤ TA ≤ 125°C | 2.1 | ||||||
| VIL | Input low voltage | VA = 5 V, –40°C ≤ TA ≤ 125°C | 0.8 | V | |||
| VA = 3 V, –40°C ≤ TA ≤ 125°C | 0.4 | ||||||
| IIN | Input current | VIN = 0 V or VA, –40°C ≤ TA ≤ 125°C | –1 | ±0.1 | 1 | µA | |
| CIND | Digital input capacitance | –40°C ≤ TA ≤ 125°C | 2 | 4 | pF | ||
| DIGITAL OUTPUT | |||||||
| VOH | Output high voltage | ISOURCE = 200 µA, –40°C ≤ TA ≤ 125°C | VA – 0.2 | VA – 0.07 | V | ||
| ISOURCE = 1 mA | VA – 0.1 | ||||||
| VOL | Output low voltage | ISINK = 200 µA, –40°C ≤ TA ≤ 125°C | 0.03 | 0.4 | V | ||
| ISINK = 1 mA | 0.1 | ||||||
| IOZH, IOZL | TRI-STATE leakage current | –40°C ≤ TA ≤ 125°C | –10 | ±0.1 | 10 | µA | |
| COUT | TRI-STATE output capacitance | –40°C ≤ TA ≤ 125°C | 2 | 4 | pF | ||
| Output coding | Straight (natural) binary | ||||||
| POWER SUPPLY | |||||||
| VA | Supply voltage | –40°C ≤ TA ≤ 125°C | 2.7 | 5.25 | V | ||
| IA | Supply current, normal mode (operational, CS low) |
VA = 5.25 V, fSAMPLE = 1 Msps, –40°C ≤ TA ≤ 125°C |
2.0 | 3.2 | mA | ||
| VA = 3.6 V, fSAMPLE = 1 Msps, –40°C ≤ TA ≤ 125°C |
0.6 | 1.5 | |||||
| Supply current, shutdown (CS high) |
fSCLK = 0 MHz, VA = 5 V, fSAMPLE = 0 ksps | 500 | nA | ||||
| fSCLK = 20 MHz, VA = 5 V, fSAMPLE = 0 ksps | 60 | µA | |||||
| PD | Power consumption, normal mode (operational, CS low) |
VA = 5 V, –40°C ≤ TA ≤ 125°C | 10 | 16 | mW | ||
| VA = 3 V, –40°C ≤ TA ≤ 125°C | 2.0 | 4.5 | |||||
| Power consumption, shutdown (CS high) |
fSCLK = 0 MHz, VA = 5 V, fSAMPLE = 0 ksps | 2.5 | µW | ||||
| fSCLK = 20 MHz, VA = 5 V, fSAMPLE = 0 ksps | 300 | ||||||
| AC | |||||||
| fSCLK | Clock frequency(3) | –40°C ≤ TA ≤ 125°C(4) | 10 | 20 | MHz | ||
| fS | Sample rate | –40°C ≤ TA ≤ 125°C(4) | 500 | 1000 | ksps | ||
| DC | SCLK duty cycle | fSCLK = 20 MHz, –40°C ≤ TA ≤ 125°C | 40% | 50% | 60% | ||
| tACQ | Minimum time required for acquisition | –40°C ≤ TA ≤ 125°C | 350 | ns | |||
| tQUIET | Quiet time | –40°C ≤ TA ≤ 125°C(5) | 50 | ns | |||
| tAD | Aperture delay | 3 | ns | ||||
| tAJ | Aperture jitter | 30 | ps | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tCS | Minimum CS pulse width | –40°C ≤ TA ≤ 125°C | 10 | ns | ||
| tSU | CS to SCLK setup time | –40°C ≤ TA ≤ 125°C | 10 | ns | ||
| tEN | Delay from CS until SDATA TRI-STATE disabled(1) | –40°C ≤ TA ≤ 125°C | 20 | ns | ||
| tACC | Data access time after SCLK falling edge(2) | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C |
40 | ns | ||
| VA = 4.75 V to 5.25 V, –40°C ≤ TA ≤ 125°C |
20 | |||||
| tCL | SCLK low pulse width | –40°C ≤ TA ≤ 125°C | 0.4 × tSCLK | ns | ||
| tCH | SCLK high pulse width | –40°C ≤ TA ≤ 125°C | 0.4 × tSCLK | ns | ||
| tH | SCLK to data valid hold time | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C |
7 | ns | ||
| VA = 4.75 V to 5.25 V, –40°C ≤ TA ≤ 125°C |
5 | |||||
| tDIS | SCLK falling edge to SDATA high impedance(3) | VA = 2.7 V to 3.6 V, –40°C ≤ TA ≤ 125°C |
6 | 25 | ns | |
| VA = 4.75 V to 5.25 V, –40°C ≤ TA ≤ 125°C |
5 | 25 | ||||
| tPOWER-UP | Power-up time from full power down | 1 | µs | |||
Figure 1. Timing Test Circuit
Figure 2. Serial Timing Diagram
Figure 3. DNL, fSCLK = 10 MHz
Figure 5. DNL, fSCLK = 20 MHz
Figure 7. DNL vs Clock Frequency
Figure 9. SNR vs Clock Frequency
Figure 11. SFDR vs Clock Frequency
Figure 13. Spectral Response
Figure 15. Power Consumption
Figure 4. INL, fSCLK = 10 MHz
Figure 6. INL, fSCLK = 20 MHz
Figure 8. INL vs Clock Frequency
Figure 10. SINAD vs Clock Frequency
Figure 12. THD vs Clock Frequency
Figure 14. Spectral Response