| TC |
Conversion Time |
fCLK = 640 kHz(1) |
103 |
|
114 |
µs |
| See (2)(1) |
66 |
|
73 |
1/fCLK |
| fCLK |
Clock Frequency |
VCC = 5V(2) |
100 |
640 |
1460 |
kHz |
| Clock Duty Cycle |
40% |
|
60% |
|
| CR |
Conversion Rate in Free-Running Mode |
INTR tied to WR with CS = 0 VDC, fCLK = 640 kHz |
8770 |
|
9708 |
conv/s |
| tW(WR)L |
Width of WR Input (Start Pulse Width) |
CS = 0 VDC (3) |
100 |
|
|
ns |
| tACC |
Access Time (Delay from Falling Edge of RD to Output Data Valid) |
CL = 100 pF |
|
135 |
200 |
| t1H, t0H |
Tri-State Control (Delay from Rising Edge of RD to Hi-Z State) |
CL = 10 pF, RL = 10k (See Tri-State Test Circuits and Waveforms) |
|
125 |
200 |
| tWI, tRI |
Delay from Falling Edge of WR or RD to Reset of INTR |
|
|
300 |
450 |
| CIN |
Input Capacitance of Logic Control Inputs |
|
|
5 |
7.5 |
pF |
| COUT |
Tri-State Output Capacitance (Data Buffers) |
|
|
5 |
7.5 |
| CONTROL INPUTS [Note: CLK IN (Pin 4) is the input of a Schmitt trigger circuit and is therefore specified separately] |
| VIN (1) |
Logical “1” Input Voltage (Except Pin 4 CLK IN) |
VCC = 5.25 VDC |
2 |
|
15 |
VDC |
| VIN (0) |
Logical “0” Input Voltage (Except Pin 4 CLK IN) |
VCC = 4.75 VDC |
|
|
0.8 |
| IIN (1) |
Logical “1” Input Current (All Inputs) |
VIN = 5 VDC |
|
0.005 |
1 |
µADC |
| IIN (0) |
Logical “0” Input Current (All Inputs) |
VIN = 0 VDC |
–1 |
–0.005 |
|
| CLOCK IN AND CLOCK R |
| VT+ |
CLK IN (Pin 4) Positive Going Threshold Voltage |
|
2.7 |
3.1 |
3.5 |
VDC |
| VT− |
CLK IN (Pin 4) Negative Going Threshold Voltage |
|
1.5 |
1.8 |
2.1 |
| VH |
CLK IN (Pin 4) Hysteresis (VT+)–(VT−) |
|
0.6 |
1.3 |
2 |
| VOUT (0) |
Logical “0” CLK R Output Voltage |
IO = 360 µA, VCC = 4.75 VDC |
|
|
0.4 |
| VOUT (1) |
Logical “1” CLK R Output Voltage |
IO = −360 µA, VCC = 4.75 VDC |
2.4 |
|
|
| DATA OUTPUTS AND INTR |
| VOUT (0) |
Logical “0” Output Voltage |
Data Outputs |
IOUT = 1.6 mA, VCC = 4.75 VDC |
|
|
0.4 |
VDC |
| INTR Output |
IOUT = 1.0 mA, VCC = 4.75 VDC |
|
|
0.4 |
| VOUT (1) |
Logical “1” Output Voltage |
IO = −360 µA, VCC = 4.75 VDC |
2.4 |
|
|
| IO = −10 µA, VCC = 4.75 VDC |
4.5 |
|
|
| IOUT |
Tri-State Disabled Output Leakage (All Data Buffers) |
VOUT = 0 VDC |
–3 |
|
|
µADC |
| VOUT = 5 VDC |
|
|
3 |
| ISOURCE |
|
VOUT Short to GND, TA = 2 5°C |
4.5 |
6 |
|
mADC |
| ISINK |
|
VOUT Short to VCC, TA = 25°C |
9 |
16 |
|
| POWER SUPPLY |
| ICC |
Supply Current (Includes Ladder Current) |
ADC0801/02/03/04LCJ/05 |
fCLK = 640 kHz, VREF/2 = NC, TA = 25°C and CS = 5 V |
|
1.1 |
1.8 |
mA |
| ADC0804LCN/LCWM |
|
1.9 |
2.5 |