处理器

媒体和音频处理器 – 技术文档

Voice as the user interface – a new era in speech processing white Paper

This white paper reviews the technology and implementation aspects necessary for voice as user interface in end equipments, from home hub devices to home automation and industrial applications.

Int Sitara ARM Proc w/ DSP Pre-Processed Mic Array as an ALSA Dev Voice Rec Apps

This application note shows how to integrate a DSP based audio system as a device into a standard Linux build using the ALSA framework.

Processor SDK RTOS Audio Benchmark Starterkit

This application notes describes Audio Benchmark Starterkit software that provides an easy and quick way to benchmark key audio functions on C66x and C674x DSP devices using Processor SDK RTOS, and is ideal for new TI DSP users.

TI DSP Benchmarking

This application report provides benchmarks for the C674x DSP core, the C66x DSP core and the ARM®Cortex®-A15 core. This document also shows how to reproduce these benchmarks on specific hardware platforms.

Getting Personal with 66AK2G02

This white paper explores the architecture and features of the 66AK2G02 DSP + ARM processor system on a chip (SOC) and how they are relevant to a variety of audio-based applications.

Instructions to Benchmark C55 DSP Library

Shows how to measure the performances of a sub-set of the DSPLIB functions executed on real hardware.

搜索技术文档

*必需
  • *产品
  • 文档标题

应用手册

显示 3 / 217 结果     查看前 100 项结果   

标题
摘要
类型
尺寸 (KB)
日期
High-Speed Interface Layout Guidelines 浏览摘要 PDF 8 11 Oct 2018
Processor SDK RTOS Audio Benchmark Starterkit 浏览摘要 PDF 8 12 Apr 2017
Plastic Ball Grid Array [PBGA] Application Note 浏览摘要 PDF 8 13 Aug 2015

选择指南

显示 3 / 3 结果    

标题
摘要
类型
尺寸 (KB)
日期
心电图 (ECG) 和脑电图 (EEG) 应用 PDF 3152 18 Jun 2012
TI processors based on ARM technology PDF 6983 16 Aug 2011
2009 年第 3 季度嵌入式处理指南 (Rev. C) PDF 4494 14 Sep 2009

解决方案指南

显示 0 / 0 结果