音频

中等功率音频放大器 (10-50W) - 应用

TI 广泛的业界领先级中等功率音频放大器产品系列可提供当今的系统设计所需的性能和功能。

详细了解以下领域的中等功率音频放大器应用:

汽车

TI 的中等功率音频放大器产品系列由符合 AEC-Q100 标准的器件组成,可满足您汽车设计要求的严格测试标准。

信息娱乐系统 & 仪表盘

终端设备 特色 TI 设计 主要产品 器件描述
Telematics - Telematics Control Unit Automotive Emergency Call (eCall) Audio Subsystem Reference Design  TAS5411-Q1  8-W Analog Input Mono Automotive Class-D Audio Amplifier With Load Dump, I2C Diagnostics
Head Unit - with Integrated Display  Automotive 4-Channel Class D Amplifier Reference Design for Head Unit  TAS5404-Q1  26-W Analog Single-Ended Input 4-Ch Class-D Amp w/Load Dump Protection and I2C Diagnostics
Head Unit - with Remote Display 
Media Interface - USB Charge Automotive eCall Power Supply Reference Design with Low Intermediate Voltage  TAS5421-Q1  22-W Mono Automotive Digital Audio Amplifier With Load Dump and I2C Diagnostics
Automotive eCall Power Supply Reference Design with High Intermediate Voltage 
Telematics - eCall  Automotive eCall Reference Design 
Automotive Emergency Call (eCall) Audio Subsystem Reference Design 
Telematics - Telematics Control Unit  Automotive eCall Reference Design 

工业

TI 的中等功率音频放大器以及一系列参考设计能够帮助工程师设计更加智能、更加可靠的工业系统,适用于楼宇自动化、EPOS 和工厂自动化等方面。

工厂自动化 & 控制

终端设备 特色 TI 设计 主要产品 器件描述
PLC, DCS & PAC: Analog Input Module  2.1 Class-D Digital Input Closed Loop Audio Amplifier System with Signal Processing Reference Design  TAS5756M  Digital Input, Closed-Loop Class-D Amplifier with HybridFlow Processing and BD Modulation
TAS5760L Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V
TAS5760M Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V

个人电子产品

TI 的中级功率音频放大器可以提高您的个人电子产品的音频质量,在空间受限的设计中提供高性能音频。

电视、机顶盒 & 音频

终端设备 特色 TI 设计 主要产品 器件描述
Audio Dock: Basic  Value Soundbar Reference Design Kit for Stereo or 2.1 Applications  TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™
Audio Box/Portable Speaker Reference  Design with Efficient Boost Converter  TPA3116D2  50-W Stereo (BTL) Class-D Audio Amp w/ SpeakerGuard™
TPA3118D2 30-W Stereo (BTL) Class-D Audio Amp w/ SpeakerGuard™
TPA3130D2 15W Filter-Free Class D Stereo Amplifier with AM Avoidance
2.1 Class-D Digital Input Closed Loop Audio Amplifier System with Signal Processing Reference Design  TAS5756M Digital Input, Closed-Loop Class-D Amplifier with HybridFlow Processing and BD Modulation
TAS5760L  Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V
TAS5760M Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V
Audio Dock: Performance  Audio Boom Box/Portable Speaker Reference  Design with Efficient Boost Converter  TPA3116D2 50-W Stereo (BTL) Class-D Audio Amp w/ SpeakerGuard™
TPA3118D2 30-W Stereo (BTL) Class-D Audio Amp w/ SpeakerGuard™
TPA3130D2 15W Filter-Free Class D Stereo Amplifier with AM Avoidance
Audio Dock: Portable  Value Soundbar Reference Design Kit for Stereo or 2.1 Applications  TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™
Audio Boom Box/Portable Speaker Reference  Design with Efficient Boost Converter  TPA3118D2 30-W Stereo (BTL) Class-D Audio Amp w/ SpeakerGuard™
TPA3130D2 15W Filter-Free Class D Stereo Amplifier with AM Avoidance
2.1 Class-D Digital Input Closed Loop Audio Amplifier System with Signal Processing Reference Design  TAS5756M Digital Input, Closed-Loop Class-D Amplifier with HybridFlow Processing and BD Modulation
TAS5760L Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V
TAS5760M Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V
Personal & portable stereo 2.1 Class-D Digital Input Closed Loop Audio Amplifier System with Signal Processing Reference Design  TAS5756M Digital Input, Closed-Loop Class-D Amplifier with HybridFlow Processing and BD Modulation
TAS5760L Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V
TAS5760M Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 26.4V