Getting started with water flow metering applications
Start evaluating and exploring ultra-low-power water flow metering. See required hardware, software, GUI, demos, and key documentation for water metering.
评估板
EVM430-FR6989 — MSP430FR6989 evaluation module for extended scan interface (ESI) enabled ultra-low power MCU
TI.com 上无现货
软件编程工具
FLOWESI-GUI — 适用于采用扩展扫描接口 (ESI) 的流量计配置的 FlowESI GUI
FLOWESI-GUI — 适用于采用扩展扫描接口 (ESI) 的流量计配置的 FlowESI GUI
版本: 1.01.00.04
发布日期: 17 三月 2015
Flow ESI GUI 1.01.00.04
校验和
产品
MSP430 微控制器
文档
Release Notes
FlowESI GUI User's Guide
发布信息
Click on the links in the table below to download.
Description
FlowESI GUI allows users to generate configuration code for the Enhanced Scan Interface (ESI) module on MSP430FR6xx devices via a graphical block diagram tool. The tool currently supports code generation for:- LC sensors (up to 3 sensors)
IDE、配置、编译器或调试器
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
Needing to modify or write code.
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
版本: 12.7.0
发布日期: 05 四月 2024
校验和
校验和
校验和
校验和
校验和
校验和
此设计资源支持这些类别中的大部分产品。
查看产品详情页,确认是否能提供支持
-
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Zigbee 产品 -
parametric-filter Wi-Fi 产品 -
parametric-filter Thread 产品 -
parametric-filter 其他无线技术 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 多协议产品 -
parametric-filter 蓝牙产品 -
parametric-filter 数字电源隔离式控制器
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
汽车毫米波雷达传感器
工业毫米波雷达传感器
Sub-1GHz 无线 MCU
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0, 12.1.0, 12.2.0, 12.3.0, 12.4.0, 12.5.0, 12.6.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
最新信息
- Please refer to the release notes