CC2650RC

SimpleLink™ 低功耗 Bluetooth®/ZigBee® RF4CE™ CC2650 远程控制

CC2650RC

立即订购

概述

Purchase the CC2650RC if you want an extra remote control after purchasing one of the two full development bundles below:

  • CC2650RC-BLEDEV : CC2650RC Bluetooth® low energy Remote Control Development Bundle
  • CC2650RC-RF4CEDEV : CC2650RC ZigBee® RF4CE™ Remote Control Development Bundle

The SimpleLink™ CC2650 wireless microcontroller (MCU) remote control kit is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls with the CC2640, CC2620 or CC2650 wireless MCUs, respectively. Additionally, the CC2650RC remote control kit provides flexibility and connects to the SimpleLink SensorTag ecosystem using DevPack plug-in modules.

Along with SimpleLink SensorTag Debugger DevPack (CC-DEVPACK-DEBUGGER), everything needed to start developing is provided with hardware, software which includes RemoTI for RF4CE and the BLE-Stack™ for Bluetooth Smart development, as well as technical documentation and TI E2E™ online support.

Developers can take advantage of the low power nature of the SimpleLink ULP platform to create a remote control solution with advanced features like “Find me”, gesture and pointing, voice command and more without sacrificing battery life.

The CC2650RC supports development of remote controls with voice support including:

Please visit www.ti.com/rc on how to get started with TI’ SimpleLinks wireless MCUs for remote controls including CC2640, CC2620 and CC2650.

特性
  • One development kit supports both voice-based Bluetooth low energy and ZigBee RF4CE remote controls
  • Pass your voice data to an Android smartphone app or PC with the included software, RemoTI and BLE-Stack
  • Enable simple development with the DevPack Debugger plug-in module (sold separately)

SimpleLink™ Multi-standard CC2650 Remote Control Kit
Quick Start Guide

低功耗 2.4GHz 产品
CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU

 

其他无线产品
CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
下载 观看带字幕的视频 视频

立即订购并开发

开发套件

CC2650RC — SimpleLink™ 低功耗 Bluetooth®/ZigBee® RF4CE™ CC2650 远程控制

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
开发套件

BLE-HID-VOGATT-DONGLE — HID Voice-over GATT 音频 CC254x USB 软件狗 - 仅限评估

驱动程序或库

BLE-STACK-2-X — BLE-STACK V2.2(支持 CC2640/CC2650)

支持的产品和硬件
下载选项

BLE-STACK-2-X BLE-STACK V2.2(支持 CC2640/CC2650)

close
最新版本
版本: 2.02.08.12
发布日期: 19 九月 2024

校验和

校验和
lock = 需要出口许可(1分钟)
产品
低功耗 2.4GHz 产品
CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU
硬件开发
评估板
BOOSTXL-CC2650MA TI SimpleLink 低功耗 Bluetooth® CC2650 模块 BoosterPack 插件模块
开发套件
CC2650RC SimpleLink™ 低功耗 Bluetooth®/ZigBee® RF4CE™ CC2650 远程控制 CC2650STK SimpleLink SensorTag LAUNCHXL-CC2650 SimpleLink™ CC2650 无线 MCU LaunchPad™ 开发套件

文档

Archive Installers for Simplelink BLE 2 x SDK

发布信息

This is version 2.2.8 of the TI Bluetooth® low energy protocol stack Software Development Kit (SDK). The BLE-Stack SDK allows for the development of single-mode Bluetooth low energy (BLE) applications on TI's first generation SimpleLink Bluetooth low energy CC2640 and Multi-Standard CC2650 wireless microcontroller units (MCUs) supporting version 5.1 of the Bluetooth specification with features defined by version 4.2 of the Bluetooth specification. The CC26x0 family of wireless MCUs includes a 32-bit Arm® Cortex™-M3 as the main application CPU running at 48 MHz, a dedicated Cortex-M0 processor for the radio / Physical Layer (PHY), and an autonomous Sensor Controller Engine for low-power sensing applications. The BLE protocol stack is built on top of the TI Real-time Operating System (TI-RTOS) which provides advanced power management and flexible peripheral driver capabilities allowing the development of highly optimized and power efficient standalone or network processor applications. The TI-RTOS SDK is installed during the BLE-Stack SDK installation.

Version 2.2.8 of the BLE-Stack is a maintenance update to TI's existing royalty-free Bluetooth low energy software protocol stack which is certified for Bluetooth specification version 5.1. This release includes support for all core specification version 4.2 Low Energy (LE) features as well as several development kits. This protocol stack update is in addition to support of all major Bluetooth LE core specification version 4.1 features, including support for up to 8 master or slave BLE connections. Please note that no Bluetooth 5 or Bluetooth 5.1 features are supported. A few examples of what can be created using the sample applications in this SDK and/or the additional resources found in the Examples section below include Bluetooth beacons incorporating the popular Apple iBeacon® and Eddystone™ formats, glucose, heart rate and fitness monitors, dongles for cable replacement via a BLE Serial Port Bridge and industrial motor monitors.

See What's New section for an overview of the changes included in this release. The Bluetooth core specification version 4.2 features supported in this release allow development of the most secure and power efficient products incorporating the Bluetooth low energy specification.

最新信息

  • [PSIRT-129] The generate key functions (ECCROMCC26XX_genKeys, and ECC_generateKey) shall now validate the ECC key pair
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* 更多文献资料 CC2650RC Quick Start User's Guide 2016年 3月 8日
证书 CC2650RC EU Declaration of Conformity (DoC) 2019年 1月 2日
技术文章 Make your Bluetooth® low energy solution fast, simple and secure with new Bluetoot PDF | HTML 2016年 7月 12日
技术文章 Touch it. Talk to it. Remote control solutions that will change how you interact w PDF | HTML 2016年 6月 29日

相关设计资源

硬件开发

子卡
CC2531EMK CC2531 USB 评估模块套件 CC2540EMK-USB CC2540 USB 评估模块套件
开发套件
CC2650STK SimpleLink SensorTag

软件开发

驱动程序或库
BLE-STACK 低功耗蓝牙软件栈 REMOTI 符合 RF4CE 规范的协议栈

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频