TPSM53602EVM
采用小型封装的 3.8V 至 36V 2A 降压电源模块
TPSM53602EVM
概述
The TPSM53602 evaluation board (EVM) is configured to evaluate the operation of the TPSM53602 power module for current up to 2 A. The input voltage range is 3.8 V to 36 V. The output voltage range is 1 V to 7 V. The evaluation board makes it easy to evaluate the TPSM53602 operation.
特性
- 3.8-V to 36-V input voltage range
- Up to 2 A of output current
- 1-V to 7-V output voltage
- 5 mm x 5.5 mm QFN package
Power modules (integrated inductor)
立即订购并开发
评估板
TPSM53602EVM — 3.8V 至 36V 输入、1V 至 7V 输出、2-A 电源模块评估板
TI.com 上无现货
设计工具
SNVR487 — TPSM53602 EVM Design Files
SNVR487 — TPSM53602 EVM Design Files
版本: 01.00.00.00
发布日期: 17 八月 2020
产品
Power modules (integrated inductor)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/snvr487 or www.ti.com.cn/lit/xx/snvr487/snvr487.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVR487. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the TPSM53604EVM, TPSM53603EVM, and TPSM53602EVM (Rev. B) | 2019年 12月 13日 | |||
证书 | TPSM53602EVM EU Declaration of Conformity (DoC) | 2019年 12月 4日 |