TPS92410EVM-001
TPS92410EVM-001 评估模块
TPS92410EVM-001
概述
The TPS92410VEVM-001 implements a 120V linear regulator dimming solution using theTPS92410 and TPS92411 integrated circuits from Texas Instruments. The TPS92410 is a linear controller with analog dimming functionality, thermal foldback, and a mode switch function to improve compatibility with phase dimmers. The EVM is configured to output ~5.5W.
特性
- Triac Dimmer Compatible LED Driver
- 120VAC Nominal Input
- High Power Factor
- Smooth Dimming
- Small Form Factor
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS92410EVM-001 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS92410EVM-001 Offline LED Driver Evaluation Module | 2014年 5月 17日 |