TPS92411EVM-002
用于 TPS92411 智能开关双向晶闸管可调光 230VAC 输入 LED 驱动器的评估板
TPS92411EVM-002
概述
The TPS92411EVM-002 implements a 230V linear regulator dimming solution using the TPS92411 integrated circuit from Texas Instruments. The TPS92411 is a smart switch designed to connect the LEDs in series at the proper times during a line cycle. The EVM can support applications up to ~16W.
特性
- Phase Dimmer Compatible LED Driver
- 230VAC Nominal Input
- High Power Factor
- Smooth Dimming
- Small Form Factor
照明 LED 驱动器
立即订购并开发
评估板
TPS92411EVM-002 — 针对 LED 的 230VAC 线性直接驱动的 TPS92411 浮动开关评估板模块
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS92411EVM-002 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | TPS92411EVM-002 Offline LED Driver Evaluation Module | 2013年 12月 13日 | ||||
用户指南 | Switch Controlled Direct Drive Switch for Offline LED Drivers, TPS92411EVM (Rev. A) | 2013年 12月 13日 |