TPS75003EVM-092

TPS75003EVM 评估模块

TPS75003EVM-092

立即订购

概述

The Texas Instruments TPS75003EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75003 multi-channel power IC. This device has two buck controllers and a low dropout linear regulator. The device will operate at input voltages between 2.2 V and 6.5 V. The buck controllers can provide output voltages between 1.22 V and the input voltage and output currents up to 3A. This EVM is specifically designed and optimized to operate from a 5 V input with output currents up to 2 A for VOUT1 = 1.2 V typical and VOUT2 = 3.3 V typical. In addition, the EVM is jumper configurable so thateach output can be independently enabled or the outputs can be sequenced in the following order: VOUT3, VOUT2 then VOUT1.

特性
Schematics and BOMs are available from TI for other TPS75003 reference designs, including a 3A design, and a design optimized for very low cost with size as the trade-off. Please visit www.ti.com/xilinxfpga to check for these designs, or contact fpgasupport@list.ti.com.


Datasheet
User's Guide

多通道 IC (PMIC)
TPS75003 具有 2 个降压控制器和 1 个 LDO 的集成式可配置电源管理 IC (PMIC)
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS75003EVM-092 — TPS75003EVM 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
计算工具

SBVC002 — Design Spreadsheet for the TPS75003

支持的产品和硬件
下载

SBVC002 Design Spreadsheet for the TPS75003

close
最新版本
版本: 01.00.00.0A
发布日期: 06 一月 2005

校验和
产品
多通道 IC (PMIC)
TPS75003 具有 2 个降压控制器和 1 个 LDO 的集成式可配置电源管理 IC (PMIC)
硬件开发
评估板
TPS75003EVM-092 TPS75003EVM 评估模块

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/sbvc002 or www.ti.com.cn/lit/xx/sbvc002a/sbvc002a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SBVC002. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

设计文件

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TPS75003EVM User's Guide (Rev. B) 2011年 9月 13日
数据表 TPS75003 可配置多轨 PMIC 数据表 (Rev. J) PDF | HTML 英语版 (Rev.J) 2019年 2月 7日
证书 TPS75003EVM-092 EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频