TPS65653Q1EVM
TPS65653-Q1 双路高电流降压转换器评估模块
TPS65653Q1EVM
概述
The TPS65653Q1EVM demonstrates the integrated circuit TPS65653-Q1 from Texas Instruments. The TPS65653-Q1 has two high-performance 4Mhz step-down converters designed to meet the power management requirements of automotive and industrial applications, including radar. The TPS65653-Q1 is capable of driving up to 3A+3A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.
特性
- Software controller
- USB-to-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
- TPS65653Q1EVM
- AE1450-ND cable
多通道 IC (PMIC)
立即订购并开发
评估板
TPS65653Q1EVM — TPS65653-Q1 双路高电流降压转换器评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SNVC235 — TPS65653Q1EVM GUI
SNVC235 — TPS65653Q1EVM GUI
版本: 01.00.00.00
发布日期: 24 三月 2019
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/snvc235 or www.ti.com.cn/lit/xx/snvc235/snvc235.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVC235. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS65653 EVM user's guide | PDF | HTML | 2019年 1月 10日 | ||
证书 | TPS65653Q1EVM EU Declaration of Conformity (DoC) | 2019年 2月 6日 |