TPS65233EVM
具有 I2C 接口的 TPS65233 LNB 稳压器评估模块
TPS65233EVM
概述
The Texas Instruments TPS65233EVM evaluation module (EVM) helps designers evaluate the performance of the TPS65233 LNB Voltage Regulator with I2C Interface. Designed for analog and digital satellite receivers, the TPS65233 is a monolithic voltage regulator. It includes an I2C interface to provide the 13V/18V power supply and the 22kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. The TPS65233 offers a complete solution with very low component count, low power dissipation together with simple design and I²C standard interfacing. The part is packaged in QFN16 3x3mm.
特性
- Complete Integration solution for LNB and I2C
- DiSEqC 1.x compatible
- Supports 5V and 12V power bus
- Up to 1000mA accurate output current limit adjustable by external resistor and I2C
- Boost converter with low Rdson internal power switch
- Dedicated Enable pin for non-I2C application
- Low noise, low-drop output with push-pull output stage
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS65233EVM — 具有 I2C 接口的 TPS65233 LNB 稳压器评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC515 — TPS65233
SLVC515 — TPS65233
版本: 01.00.00.00
发布日期: 12 八月 2013
产品
AC/DC 和 DC/DC 转换器(集成 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc515 or www.ti.com.cn/lit/xx/slvc515/slvc515.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC515. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS65233EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | LNB Voltage Regulator With I2C Interface EVM | 2013年 7月 12日 |